Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
24032EJW33C2 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24032EJW33C3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24032EJW33C4 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24032EJW33W89C4 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24032EJW841C3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24032EJW841C4 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24032EJW901C4 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24032KEJW33 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24032KEJW33C3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24032KEJW33C4 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24034EJW33 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24034EJW33C2 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24034EJW33C3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24034EJW33C4 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24034EJW841C3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24034EJW841C4 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24034EJW901C4 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24034KEJW33 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24034KEJW33C3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24034KEJW33C4 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 90 mm3.5433 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24036EJW33 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 100 mm3.937 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24036EJW33C2 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 100 mm3.937 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24036EJW33C3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 100 mm3.937 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24036EJW33C4 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 100 mm3.937 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24036EJW33C5 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 100 mm3.937 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |