COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1301 - 1325 of 1481 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A N/A 1000 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A N/A 1000 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A N/A 940 rpm N/A 1100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A N/A 940 rpm N/A 1100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A N/A 940 rpm N/A 1100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A N/A 940 rpm N/A 1100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A N/A 830 rpm N/A 940 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A N/A 830 rpm N/A 940 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A N/A 830 rpm N/A 940 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A N/A 830 rpm N/A 940 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A N/A 760 rpm N/A 860 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A N/A 760 rpm N/A 860 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A N/A 760 rpm N/A 860 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A N/A 760 rpm N/A 860 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 1/30 N/A 760 rpm N/A 860 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 1/30 N/A 760 rpm N/A 860 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 1/30 N/A 760 rpm N/A 860 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 1/30 N/A 760 rpm N/A 860 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A N/A 670 rpm N/A 750 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A N/A 670 rpm N/A 750 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A N/A 670 rpm N/A 750 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A N/A 670 rpm N/A 750 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A N/A 670 rpm N/A 750 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A N/A 670 rpm N/A 750 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A N/A 670 rpm N/A 750 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1301 - 1325 of 1481 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »