Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
24126EJW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24126EJW33C2 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24126EJW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24126EJW33C4 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24126EJW841 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24126KEJW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24126KEJW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24128EJW33 | d - Bore N/A 140 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 85 mm3.3465 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24128EJW33C2 | d - Bore N/A 140 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 85 mm3.3465 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24128EJW33C3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 85 mm3.3465 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24128EJW33C4 | d - Bore N/A 140 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 85 mm3.3465 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24128EJW33W25 | d - Bore N/A 140 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 85 mm3.3465 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24128EJW33W25C3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 85 mm3.3465 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24128KEJW33 | d - Bore N/A 140 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 85 mm3.3465 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24128KEJW33C3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 85 mm3.3465 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24130EJW33 | d - Bore N/A 150 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 100 mm3.937 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24130EJW33C2 | d - Bore N/A 150 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 100 mm3.937 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24130EJW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 100 mm3.937 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24130EJW33C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 100 mm3.937 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24130EJW841 | d - Bore N/A 150 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 100 mm3.937 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24130EJW841C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 100 mm3.937 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24130KEJW33 | d - Bore N/A 150 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 100 mm3.937 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24130KEJW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 100 mm3.937 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24132EJW33 | d - Bore N/A 160 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 109 mm4.2913 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24132EJW33C2 | d - Bore N/A 160 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 109 mm4.2913 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |