Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
24132EJW33C3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 109 mm4.2913 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24132EJW33C4 | d - Bore N/A 160 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 109 mm4.2913 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24132EJW841C3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 109 mm4.2913 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24132KEJW33 | d - Bore N/A 160 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 109 mm4.2913 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24132KEJW33C3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 109 mm4.2913 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24134EJW33 | d - Bore N/A 170 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 109 mm4.2913 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 960 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24134EJW33C2 | d - Bore N/A 170 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 109 mm4.2913 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 960 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24134EJW33C3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 109 mm4.2913 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 960 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24134EJW33C3SLA | d - Bore N/A 170 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 109 mm4.2913 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 960 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24134EJW33C4 | d - Bore N/A 170 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 109 mm4.2913 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 960 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24134EJW841 | d - Bore N/A 170 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 109 mm4.2913 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 960 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24134KEJW33 | d - Bore N/A 170 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 109 mm4.2913 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 960 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24134KEJW33C3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 109 mm4.2913 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 960 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24134KEJW33C4 | d - Bore N/A 170 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 109 mm4.2913 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 960 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24136EJW33 | d - Bore N/A 180 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 118 mm4.6457 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 870 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24136EJW33C2 | d - Bore N/A 180 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 118 mm4.6457 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 870 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24136EJW33C3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 118 mm4.6457 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 870 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24136EJW33C4 | d - Bore N/A 180 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 118 mm4.6457 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 870 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24136KEJW33 | d - Bore N/A 180 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 118 mm4.6457 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 870 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24136KEJW33C3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 118 mm4.6457 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 870 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24138EJW33 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 128 mm5.0394 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 810 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24138EJW33C2 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 128 mm5.0394 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 810 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24138EJW33C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 128 mm5.0394 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 810 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24138EJW33C4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 128 mm5.0394 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 810 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24138EJW841 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 128 mm5.0394 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 810 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |