Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
24138EJW841C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 128 mm5.0394 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 810 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24138KEJW33 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 128 mm5.0394 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 810 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24138KEJW33C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 128 mm5.0394 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 810 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24140EJW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24140EJW33C2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24140EJW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24140EJW33C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24140EJW507MW40IW69C2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24140KEJW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24140KEJW33C2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24140KEJW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24140KEJW33C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24144EJW33 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 150 mm5.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 780 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24144EJW33C2 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 150 mm5.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 780 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24144EJW33C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 150 mm5.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 780 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24144EJW33C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 150 mm5.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 780 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24148EJW33W45A | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 160 mm6.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 610 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24148EJW33W45AC2 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 160 mm6.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 610 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24148EJW33W45AC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 160 mm6.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 610 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24148EJW33W45AC4 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 160 mm6.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 610 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24148EJW507MW40IW69C2 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 160 mm6.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 610 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24152EJW33W40IW45AC2 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24152EJW33W45A | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24152EJW33W45AC2 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24152EJW33W45AC3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |