Spherical Roller Bearings - Steel Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 126 - 150 of 1000
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
10
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
22205KEJW33C3
25
mm
52
mm
2.0472
in
18
mm
0.7087
in
1/12
9200
rpm
11500
rpm
22206EJC3
30
mm
62
mm
2.4409
in
20
mm
0.7874
in
N/A
7800
rpm
9700
rpm
22206EJW33
30
mm
62
mm
2.4409
in
20
mm
0.7874
in
N/A
7800
rpm
9700
rpm
22206EJW33C2
30
mm
62
mm
2.4409
in
20
mm
0.7874
in
N/A
7800
rpm
9700
rpm
22206EJW33C3
30
mm
62
mm
2.4409
in
20
mm
0.7874
in
N/A
7800
rpm
9700
rpm
22206EJW33C3SLA
30
mm
62
mm
2.4409
in
20
mm
0.7874
in
N/A
7800
rpm
9700
rpm
22206EJW33C3VSL609
30
mm
62
mm
2.4409
in
20
mm
0.7874
in
N/A
N/A
N/A
22206EJW33C4
30
mm
62
mm
2.4409
in
20
mm
0.7874
in
N/A
7800
rpm
9700
rpm
22206EJW33VSL609
30
mm
62
mm
2.4409
in
20
mm
0.7874
in
N/A
N/A
N/A
22206EJW33W57
30
mm
62
mm
2.4409
in
20
mm
0.7874
in
N/A
7800
rpm
9700
rpm
22206EJW841
30
mm
62
mm
2.4409
in
20
mm
0.7874
in
N/A
7800
rpm
9700
rpm
22206EJW841C3
30
mm
62
mm
2.4409
in
20
mm
0.7874
in
N/A
7800
rpm
9700
rpm
22206EJWSLBC3
30
mm
62
mm
2.4409
in
20
mm
0.7874
in
N/A
7800
rpm
9700
rpm
22206KEJW33
30
mm
62
mm
2.4409
in
20
mm
0.7874
in
1/12
7800
rpm
9700
rpm
22206KEJW33C3
30
mm
62
mm
2.4409
in
20
mm
0.7874
in
1/12
7800
rpm
9700
rpm
22207EJW33
35
mm
72
mm
2.8346
in
23
mm
0.9055
in
N/A
6900
rpm
8600
rpm
22207EJW33C2
35
mm
72
mm
2.8346
in
23
mm
0.9055
in
N/A
6900
rpm
8600
rpm
22207EJW33C3
35
mm
72
mm
2.8346
in
23
mm
0.9055
in
N/A
6900
rpm
8600
rpm
22207EJW33C3SLA
35
mm
72
mm
2.8346
in
23
mm
0.9055
in
N/A
6900
rpm
8600
rpm
22207EJW33C3VSL609
35
mm
72
mm
2.8346
in
23
mm
0.9055
in
N/A
N/A
N/A
22207EJW33C4
35
mm
72
mm
2.8346
in
23
mm
0.9055
in
N/A
6900
rpm
8600
rpm
22207EJW33VSL609
35
mm
72
mm
2.8346
in
23
mm
0.9055
in
N/A
N/A
N/A
22207EJW841
35
mm
72
mm
2.8346
in
23
mm
0.9055
in
N/A
6900
rpm
8600
rpm
22207KEJW33
35
mm
72
mm
2.8346
in
23
mm
0.9055
in
1/12
6900
rpm
8600
rpm
22207KEJW33C3
35
mm
72
mm
2.8346
in
23
mm
0.9055
in
1/12
6900
rpm
8600
rpm
Results 126 - 150 of 1000
«
6
7
8
9
10
»
<