Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Steel Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 151 - 175 of 1000 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22208EJW33 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
N/A 6000 rpm 7500 rpm
22208EJW33C2 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
N/A 6000 rpm 7500 rpm
22208EJW33C3 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
N/A 6000 rpm 7500 rpm
22208EJW33C3VSL609 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
N/A N/A N/A
22208EJW33C4 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
N/A 6000 rpm 7500 rpm
22208EJW33VSL609 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
N/A N/A N/A
22208EJW841 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
N/A 6000 rpm 7500 rpm
22208KEJW33 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
1/12 6000 rpm 7500 rpm
22208KEJW33C3 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
1/12 6000 rpm 7500 rpm
22209EJW33 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
N/A 5500 rpm 6800 rpm
22209EJW33C2 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
N/A 5500 rpm 6800 rpm
22209EJW33C3 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
N/A 5500 rpm 6800 rpm
22209EJW33C3VSL609 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
N/A N/A N/A
22209EJW33C4 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
N/A 5500 rpm 6800 rpm
22209EJW33C5 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
N/A 5500 rpm 6800 rpm
22209EJW33VSL609 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
N/A N/A N/A
22209KEJW33 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
1/12 5500 rpm 6800 rpm
22209KEJW33C3 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
1/12 5500 rpm 6800 rpm
22209KEJW33C3VSL609 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
1/12 N/A N/A
22209KEJW841C3 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
1/12 5500 rpm 6800 rpm
22210EJW33 50 mm 90 mm
3.5433
in
23 mm
0.9055
in
N/A 5000 rpm 6200 rpm
22210EJW33C2 50 mm 90 mm
3.5433
in
23 mm
0.9055
in
N/A 5000 rpm 6200 rpm
22210EJW33C3 50 mm 90 mm
3.5433
in
23 mm
0.9055
in
N/A 5000 rpm 6200 rpm
22210EJW33C3SLA 50 mm 90 mm
3.5433
in
23 mm
0.9055
in
N/A 5000 rpm 6200 rpm
22210EJW33C3VSL609 50 mm 90 mm
3.5433
in
23 mm
0.9055
in
N/A N/A N/A
  Results 151 - 175 of 1000 « 6 7 8 9 10 »  
<