Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Steel Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 176 - 200 of 1000 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22210EJW33C4 50 mm 90 mm
3.5433
in
23 mm
0.9055
in
N/A 5000 rpm 6200 rpm
22210EJW33VSL609 50 mm 90 mm
3.5433
in
23 mm
0.9055
in
N/A N/A N/A
22210EJW841 50 mm 90 mm
3.5433
in
23 mm
0.9055
in
N/A 5000 rpm 6200 rpm
22210EJW841C3 50 mm 90 mm
3.5433
in
23 mm
0.9055
in
N/A 5000 rpm 6200 rpm
22210KEJW33 50 mm 90 mm
3.5433
in
23 mm
0.9055
in
1/12 5000 rpm 6200 rpm
22210KEJW33C3 50 mm 90 mm
3.5433
in
23 mm
0.9055
in
1/12 5000 rpm 6200 rpm
22210KEJW33C3VSL609 50 mm 90 mm
3.5433
in
23 mm
0.9055
in
1/12 N/A N/A
22210KEJW33C4 50 mm 90 mm
3.5433
in
23 mm
0.9055
in
1/12 5000 rpm 6200 rpm
22211EJW33 55 mm 100 mm
3.9370
in
25 mm
0.9843
in
N/A 4700 rpm 5800 rpm
22211EJW33C2 55 mm 100 mm
3.9370
in
25 mm
0.9843
in
N/A 4700 rpm 5800 rpm
22211EJW33C3 55 mm 100 mm
3.9370
in
25 mm
0.9843
in
N/A 4700 rpm 5800 rpm
22211EJW33C3SLA 55 mm 100 mm
3.9370
in
25 mm
0.9843
in
N/A 4700 rpm 5800 rpm
22211EJW33C3VSL609 55 mm 100 mm
3.9370
in
25 mm
0.9843
in
N/A N/A N/A
22211EJW33C4 55 mm 100 mm
3.9370
in
25 mm
0.9843
in
N/A 4700 rpm 5800 rpm
22211EJW33VSL609 55 mm 100 mm
3.9370
in
25 mm
0.9843
in
N/A N/A N/A
22211EJW33W8 55 mm 100 mm
3.9370
in
25 mm
0.9843
in
N/A 4700 rpm 5800 rpm
22211EJW841 55 mm 100 mm
3.9370
in
25 mm
0.9843
in
N/A 4700 rpm 5800 rpm
22211EJW841C3 55 mm 100 mm
3.9370
in
25 mm
0.9843
in
N/A 4700 rpm 5800 rpm
22211KEJW33 55 mm 100 mm
3.9370
in
25 mm
0.9843
in
1/12 4700 rpm 5800 rpm
22211KEJW33C3 55 mm 100 mm
3.9370
in
25 mm
0.9843
in
1/12 4700 rpm 5800 rpm
22211KEJW33C3VSL609 55 mm 100 mm
3.9370
in
25 mm
0.9843
in
1/12 N/A N/A
22211KEJW33C4 55 mm 100 mm
3.9370
in
25 mm
0.9843
in
1/12 4700 rpm 5800 rpm
22211KEJW841C3 55 mm 100 mm
3.9370
in
25 mm
0.9843
in
1/12 4700 rpm 5800 rpm
22212EJ 60 mm 110 mm
4.3307
in
28 mm
1.1024
in
N/A 4400 rpm 5500 rpm
22212EJC3 60 mm 110 mm
4.3307
in
28 mm
1.1024
in
N/A 4400 rpm 5500 rpm
  Results 176 - 200 of 1000 « 6 7 8 9 10 »  
<