Spherical Roller Bearings - Steel Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 201 - 225 of 1000
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
10
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
22212EJW33
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
N/A
4400
rpm
5500
rpm
22212EJW33C2
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
N/A
4400
rpm
5500
rpm
22212EJW33C3
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
N/A
4400
rpm
5500
rpm
22212EJW33C3VSL609
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
N/A
N/A
N/A
22212EJW33C4
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
N/A
4400
rpm
5500
rpm
22212EJW33C5
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
N/A
4400
rpm
5500
rpm
22212EJW33VSL609
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
N/A
N/A
N/A
22212EJW33W8
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
N/A
4400
rpm
5500
rpm
22212EJW841
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
N/A
4400
rpm
5500
rpm
22212EJW841C3
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
N/A
4400
rpm
5500
rpm
22212EJW841C4
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
N/A
4400
rpm
5500
rpm
22212KEJW33
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
1/12
4400
rpm
5500
rpm
22212KEJW33C2
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
1/12
4400
rpm
5500
rpm
22212KEJW33C3
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
1/12
4400
rpm
5500
rpm
22212KEJW841C3
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
1/12
4400
rpm
5500
rpm
22213EJW33
65
mm
120
mm
4.7244
in
31
mm
1.2205
in
N/A
4200
rpm
5100
rpm
22213EJW33C2
65
mm
120
mm
4.7244
in
31
mm
1.2205
in
N/A
4200
rpm
5100
rpm
22213EJW33C3
65
mm
120
mm
4.7244
in
31
mm
1.2205
in
N/A
4200
rpm
5100
rpm
22213EJW33C3VSL609
65
mm
120
mm
4.7244
in
31
mm
1.2205
in
N/A
N/A
N/A
22213EJW33C4
65
mm
120
mm
4.7244
in
31
mm
1.2205
in
N/A
4200
rpm
5100
rpm
22213EJW33C5
65
mm
120
mm
4.7244
in
31
mm
1.2205
in
N/A
4200
rpm
5100
rpm
22213EJW33VSL609
65
mm
120
mm
4.7244
in
31
mm
1.2205
in
N/A
N/A
N/A
22213EJW841
65
mm
120
mm
4.7244
in
31
mm
1.2205
in
N/A
4200
rpm
5100
rpm
22213EJW841C4
65
mm
120
mm
4.7244
in
31
mm
1.2205
in
N/A
4200
rpm
5100
rpm
22213KEJW33
65
mm
120
mm
4.7244
in
31
mm
1.2205
in
1/12
4200
rpm
5100
rpm
Results 201 - 225 of 1000
«
6
7
8
9
10
»
<