Split Cylindrical Roller Bearing Heavy Series Flange Unit
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Heavy Series Flange Unit
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Split Cylindrical Roller Bearing Heavy Series Flange Unit
For CAD models and more information, click Directly on the part number below.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Results Per Page :
25
50
100
200
Results 76 - 100 of 272
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Speed [Max]
CAD
HSE511BRHFHTPS
5 11/16
in
High Temperature Packing
Split Cylindrical Retained Type
233127
lbf
1037000
N
297872
lbf
1325000
N
15602
lbf
69400
N
1220
rpm
HSE511BXHFATL
5 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
233127
lbf
1037000
N
297872
lbf
1325000
N
N/A
1220
rpm
HSE511BRHFATL
5 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
233127
lbf
1037000
N
297872
lbf
1325000
N
15602
lbf
69400
N
1220
rpm
HSE511BXHFFS
5 11/16
in
Felt Seal
Split Cylindrical Expansion Type
233127
lbf
1037000
N
297872
lbf
1325000
N
N/A
1220
rpm
HSE511BRHFFS
5 11/16
in
Felt Seal
Split Cylindrical Retained Type
233127
lbf
1037000
N
297872
lbf
1325000
N
15602
lbf
69400
N
1220
rpm
HSE512BXHF
5.7500
in
Felt Seal
Split Cylindrical Expansion Type
233127
lbf
1037000
N
297872
lbf
1325000
N
N/A
1220
rpm
HSE512BRHF
5.7500
in
Felt Seal
Split Cylindrical Retained Type
233127
lbf
1037000
N
297872
lbf
1325000
N
15602
lbf
69400
N
1220
rpm
HSE512BXHFKPS
5.7500
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
233127
lbf
1037000
N
297872
lbf
1325000
N
N/A
1220
rpm
HSE512BRHFKPS
5.7500
in
Kevlar Packing Seal
Split Cylindrical Retained Type
233127
lbf
1037000
N
297872
lbf
1325000
N
15602
lbf
69400
N
1220
rpm
HSE512BXHFRSS
5.7500
in
Viton Single Lip
Split Cylindrical Expansion Type
233127
lbf
1037000
N
297872
lbf
1325000
N
N/A
1220
rpm
HSE512BRHFRSS
5.7500
in
Viton Single Lip
Split Cylindrical Retained Type
233127
lbf
1037000
N
297872
lbf
1325000
N
15602
lbf
69400
N
1220
rpm
HSE512BXHFHTPS
5.7500
in
High Temperature Packing
Split Cylindrical Expansion Type
233127
lbf
1037000
N
297872
lbf
1325000
N
N/A
1220
rpm
HSE512BRHFHTPS
5.7500
in
High Temperature Packing
Split Cylindrical Retained Type
233127
lbf
1037000
N
297872
lbf
1325000
N
15602
lbf
69400
N
1220
rpm
HSE512BXHFATL
5.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
233127
lbf
1037000
N
297872
lbf
1325000
N
N/A
1220
rpm
HSE512BRHFATL
5.7500
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
233127
lbf
1037000
N
297872
lbf
1325000
N
15602
lbf
69400
N
1220
rpm
HSE512BXHFFS
5.7500
in
Felt Seal
Split Cylindrical Expansion Type
233127
lbf
1037000
N
297872
lbf
1325000
N
N/A
1220
rpm
HSE512BRHFFS
5.7500
in
Felt Seal
Split Cylindrical Retained Type
233127
lbf
1037000
N
297872
lbf
1325000
N
15602
lbf
69400
N
1220
rpm
HSM150BXHF
150
mm
Felt Seal
Split Cylindrical Expansion Type
233127
lbf
1037000
N
297872
lbf
1325000
N
N/A
1220
rpm
HSM150BRHF
150
mm
Felt Seal
Split Cylindrical Retained Type
233127
lbf
1037000
N
297872
lbf
1325000
N
15602
lbf
69400
N
1220
rpm
HSM150BXHFKPS
150
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
233127
lbf
1037000
N
297872
lbf
1325000
N
N/A
1220
rpm
HSM150BRHFKPS
150
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
233127
lbf
1037000
N
297872
lbf
1325000
N
15602
lbf
69400
N
1220
rpm
HSM150BXHFRSS
150
mm
Viton Single Lip
Split Cylindrical Expansion Type
233127
lbf
1037000
N
297872
lbf
1325000
N
N/A
1220
rpm
HSM150BRHFRSS
150
mm
Viton Single Lip
Split Cylindrical Retained Type
233127
lbf
1037000
N
297872
lbf
1325000
N
15602
lbf
69400
N
1220
rpm
HSM150BXHFHTPS
150
mm
High Temperature Packing
Split Cylindrical Expansion Type
233127
lbf
1037000
N
297872
lbf
1325000
N
N/A
1220
rpm
HSM150BRHFHTPS
150
mm
High Temperature Packing
Split Cylindrical Retained Type
233127
lbf
1037000
N
297872
lbf
1325000
N
15602
lbf
69400
N
1220
rpm
Results 76 - 100 of 272
1
2
3
4
5
»
<