Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.
151 - 200 of 272 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Speed [Max]

CAD

HSE612BXHFFS N/A 6.7500 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE612BRHFFS N/A 6.7500 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM175BXHF N/A 175 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM175BRHF N/A 175 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM175BXHFKPS N/A 175 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM175BRHFKPS N/A 175 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM175BXHFRSS N/A 175 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM175BRHFRSS N/A 175 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM175BXHFHTPS N/A 175 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM175BRHFHTPS N/A 175 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM175BXHFATL N/A 175 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM175BRHFATL N/A 175 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM175BXHFFS N/A 175 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM175BRHFFS N/A 175 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BXHF N/A 6 15/16 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BRHF N/A 6 15/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BXHFKPS N/A 6 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BRHFKPS N/A 6 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BXHFRSS N/A 6 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BRHFRSS N/A 6 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BXHFHTPS N/A 6 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BRHFHTPS N/A 6 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BXHFATL N/A 6 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BRHFATL N/A 6 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BXHFFS N/A 6 15/16 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BRHFFS N/A 6 15/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BXHF N/A 7 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BRHF N/A 7 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BXHFKPS N/A 7 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BRHFKPS N/A 7 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BXHFRSS N/A 7 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BRHFRSS N/A 7 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BXHFHTPS N/A 7 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BRHFHTPS N/A 7 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BXHFATL N/A 7 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BRHFATL N/A 7 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BXHFFS N/A 7 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BRHFFS N/A 7 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BXHF N/A 180 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BRHF N/A 180 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BXHFKPS N/A 180 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BRHFKPS N/A 180 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BXHFRSS N/A 180 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BRHFRSS N/A 180 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BXHFHTPS N/A 180 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BRHFHTPS N/A 180 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BXHFATL N/A 180 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BRHFATL N/A 180 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BXHFFS N/A 180 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BRHFFS N/A 180 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
151 - 200 of 272 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »