Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Heavy Series Flange Unit
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Flange Units > Split Cylindrical Roller Bearing Heavy Series Flange Unit > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Heavy Series Flange Unit

For CAD models and more information, click Directly on the part number below.


When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.





Add To Cart Request Quote
   
  Results 126 - 150 of 272 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Speed [Max]

CAD

HSE600BRHFATL 6 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm
HSE600BXHFFS 6 in Felt Seal Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm
HSE600BRHFFS 6 in Felt Seal Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm
HSM155BXHF 155 mm Felt Seal Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm
HSM155BRHF 155 mm Felt Seal Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm
HSM155BXHFKPS 155 mm Kevlar Packing Seal Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm
HSM155BRHFKPS 155 mm Kevlar Packing Seal Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm
HSM155BXHFRSS 155 mm Viton Single Lip Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm
HSM155BRHFRSS 155 mm Viton Single Lip Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm
HSM155BXHFHTPS 155 mm High Temperature Packing Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm
HSM155BRHFHTPS 155 mm High Temperature Packing Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm
HSM155BXHFATL 155 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm
HSM155BRHFATL 155 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm
HSM155BXHFFS 155 mm Felt Seal Split Cylindrical Expansion Type 233127 lbf
1037000
N
297872 lbf
1325000
N
N/A 1220 rpm
HSM155BRHFFS 155 mm Felt Seal Split Cylindrical Retained Type 233127 lbf
1037000
N
297872 lbf
1325000
N
15602 lbf
69400
N
1220 rpm
HSE612BXHF 6.7500 in Felt Seal Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm
HSE612BRHF 6.7500 in Felt Seal Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm
HSE612BXHFKPS 6.7500 in Kevlar Packing Seal Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm
HSE612BRHFKPS 6.7500 in Kevlar Packing Seal Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm
HSE612BXHFRSS 6.7500 in Viton Single Lip Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm
HSE612BRHFRSS 6.7500 in Viton Single Lip Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm
HSE612BXHFHTPS 6.7500 in High Temperature Packing Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm
HSE612BRHFHTPS 6.7500 in High Temperature Packing Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm
HSE612BXHFATL 6.7500 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm
HSE612BRHFATL 6.7500 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm
  Results 126 - 150 of 272 « 6 7 8 9 10 »  
<