Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Heavy Series Flange Unit
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Flange Units > Split Cylindrical Roller Bearing Heavy Series Flange Unit > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Heavy Series Flange Unit

For CAD models and more information, click Directly on the part number below.


When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.





Add To Cart Request Quote
   
  Results 176 - 200 of 272 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Speed [Max]

CAD

HSE615BRHFFS 6 15/16 in Felt Seal Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm
HSE700BXHF 7 in Felt Seal Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm
HSE700BRHF 7 in Felt Seal Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm
HSE700BXHFKPS 7 in Kevlar Packing Seal Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm
HSE700BRHFKPS 7 in Kevlar Packing Seal Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm
HSE700BXHFRSS 7 in Viton Single Lip Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm
HSE700BRHFRSS 7 in Viton Single Lip Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm
HSE700BXHFHTPS 7 in High Temperature Packing Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm
HSE700BRHFHTPS 7 in High Temperature Packing Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm
HSE700BXHFATL 7 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm
HSE700BRHFATL 7 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm
HSE700BXHFFS 7 in Felt Seal Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm
HSE700BRHFFS 7 in Felt Seal Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm
HSM180BXHF 180 mm Felt Seal Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm
HSM180BRHF 180 mm Felt Seal Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm
HSM180BXHFKPS 180 mm Kevlar Packing Seal Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm
HSM180BRHFKPS 180 mm Kevlar Packing Seal Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm
HSM180BXHFRSS 180 mm Viton Single Lip Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm
HSM180BRHFRSS 180 mm Viton Single Lip Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm
HSM180BXHFHTPS 180 mm High Temperature Packing Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm
HSM180BRHFHTPS 180 mm High Temperature Packing Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm
HSM180BXHFATL 180 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm
HSM180BRHFATL 180 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm
HSM180BXHFFS 180 mm Felt Seal Split Cylindrical Expansion Type 298996 lbf
1330000
N
419718 lbf
1867000
N
N/A 1030 rpm
HSM180BRHFFS 180 mm Felt Seal Split Cylindrical Retained Type 298996 lbf
1330000
N
419718 lbf
1867000
N
20008 lbf
89000
N
1030 rpm
  Results 176 - 200 of 272 « 6 7 8 9 10 »  
<