Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Speed [Max] |
CAD |
---|---|---|---|---|---|---|---|---|
HSM250BRHFFS | Shaft Size N/A 250 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Speed [Max] N/A 700 rpm | CAD N/A |
HSM250BRHFHTPS | Shaft Size N/A 250 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Speed [Max] N/A 700 rpm | CAD N/A |
HSM250BRHFKPS | Shaft Size N/A 250 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Speed [Max] N/A 700 rpm | CAD N/A |
HSM250BRHFRSS | Shaft Size N/A 250 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Speed [Max] N/A 700 rpm | CAD N/A |
HSM250BXHF | Shaft Size N/A 250 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 700 rpm | CAD N/A |
HSM250BXHFATL | Shaft Size N/A 250 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 700 rpm | CAD N/A |
HSM250BXHFFS | Shaft Size N/A 250 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 700 rpm | CAD N/A |
HSM250BXHFHTPS | Shaft Size N/A 250 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 700 rpm | CAD N/A |
HSM250BXHFKPS | Shaft Size N/A 250 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 700 rpm | CAD N/A |
HSM250BXHFRSS | Shaft Size N/A 250 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 700 rpm | CAD N/A |
HSM260BRHF | Shaft Size N/A 260 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Speed [Max] N/A 700 rpm | CAD N/A |
HSM260BRHFATL | Shaft Size N/A 260 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Speed [Max] N/A 700 rpm | CAD N/A |
HSM260BRHFFS | Shaft Size N/A 260 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Speed [Max] N/A 700 rpm | CAD N/A |
HSM260BRHFHTPS | Shaft Size N/A 260 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Speed [Max] N/A 700 rpm | CAD N/A |
HSM260BRHFKPS | Shaft Size N/A 260 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Speed [Max] N/A 700 rpm | CAD N/A |
HSM260BRHFRSS | Shaft Size N/A 260 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Speed [Max] N/A 700 rpm | CAD N/A |
HSM260BXHF | Shaft Size N/A 260 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 700 rpm | CAD N/A |
HSM260BXHFATL | Shaft Size N/A 260 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 700 rpm | CAD N/A |
HSM260BXHFFS | Shaft Size N/A 260 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 700 rpm | CAD N/A |
HSM260BXHFHTPS | Shaft Size N/A 260 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 700 rpm | CAD N/A |
HSM260BXHFKPS | Shaft Size N/A 260 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 700 rpm | CAD N/A |
HSM260BXHFRSS | Shaft Size N/A 260 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 700 rpm | CAD N/A |