Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Speed [Max] |
CAD |
---|---|---|---|---|---|---|---|---|
HSE912BXHFFS | Shaft Size N/A 9.7500 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 700 rpm | CAD N/A |
HSE912BRHFFS | Shaft Size N/A 9.7500 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Speed [Max] N/A 700 rpm | CAD N/A |
HSE1000BXHF | Shaft Size N/A 10 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 700 rpm | CAD N/A |
HSE1000BRHF | Shaft Size N/A 10 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Speed [Max] N/A 700 rpm | CAD N/A |
HSE1000BXHFKPS | Shaft Size N/A 10 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 700 rpm | CAD N/A |
HSE1000BRHFKPS | Shaft Size N/A 10 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Speed [Max] N/A 700 rpm | CAD N/A |
HSE1000BXHFRSS | Shaft Size N/A 10 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 700 rpm | CAD N/A |
HSE1000BRHFRSS | Shaft Size N/A 10 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Speed [Max] N/A 700 rpm | CAD N/A |
HSE1000BXHFHTPS | Shaft Size N/A 10 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 700 rpm | CAD N/A |
HSE1000BRHFHTPS | Shaft Size N/A 10 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Speed [Max] N/A 700 rpm | CAD N/A |
HSE1000BXHFATL | Shaft Size N/A 10 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 700 rpm | CAD N/A |
HSE1000BRHFATL | Shaft Size N/A 10 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Speed [Max] N/A 700 rpm | CAD N/A |
HSE1000BXHFFS | Shaft Size N/A 10 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 700 rpm | CAD N/A |
HSE1000BRHFFS | Shaft Size N/A 10 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Speed [Max] N/A 700 rpm | CAD N/A |
HSM125BXHF | Shaft Size N/A 125.000 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 1500 rpm | CAD N/A |
HSM125BRHF | Shaft Size N/A 125.000 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSM125BXHFKPS | Shaft Size N/A 125.000 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 1500 rpm | CAD N/A |
HSM125BRHFKPS | Shaft Size N/A 125.000 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSM125BXHFRSS | Shaft Size N/A 125.000 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 1500 rpm | CAD N/A |
HSM125BRHFRSS | Shaft Size N/A 125.000 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSM125BXHFHTPS | Shaft Size N/A 125.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 1500 rpm | CAD N/A |
HSM125BRHFHTPS | Shaft Size N/A 125.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSM125BXHFATL | Shaft Size N/A 125.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 1500 rpm | CAD N/A |
HSM125BRHFATL | Shaft Size N/A 125.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSM125BXHFFS | Shaft Size N/A 125.000 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A | Speed [Max] N/A 1500 rpm | CAD N/A |