Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LSE307BXHFKPS | Shaft Size N/A 3 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BRHFKPS | Shaft Size N/A 3 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BXHFRSS | Shaft Size N/A 3 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BRHFRSS | Shaft Size N/A 3 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BXHFHTPS | Shaft Size N/A 3 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BRHFHTPS | Shaft Size N/A 3 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BXHFATL | Shaft Size N/A 3 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BRHFATL | Shaft Size N/A 3 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BXHFFS | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BRHFFS | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE308BXHF | Shaft Size N/A 3 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE308BRHF | Shaft Size N/A 3 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE308BXHFKPS | Shaft Size N/A 3 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE308BRHFKPS | Shaft Size N/A 3 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE308BXHFRSS | Shaft Size N/A 3 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE308BRHFRSS | Shaft Size N/A 3 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE308BXHFHTPS | Shaft Size N/A 3 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE308BRHFHTPS | Shaft Size N/A 3 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE308BXHFATL | Shaft Size N/A 3 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE308BRHFATL | Shaft Size N/A 3 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE308BXHFFS | Shaft Size N/A 3 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE308BRHFFS | Shaft Size N/A 3 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM90BXHF | Shaft Size N/A 90 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM90BRHF | Shaft Size N/A 90 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM90BXHFKPS | Shaft Size N/A 90 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |