Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Flange Unit
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Flange Units > Split Cylindrical Roller Bearing Light Series Flange Unit > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,221 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Light Series Flange Unit

For CAD models and more information, click Directly on the part number below.


When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.





Add To Cart Request Quote
   
  Results 26 - 50 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM35BRHF 35 mm Felt Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM35BXHFKPS 35 mm Kevlar Packing Seal Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSM35BRHFKPS 35 mm Kevlar Packing Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM35BXHFRSS 35 mm Viton Single Lip Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSM35BRHFRSS 35 mm Viton Single Lip Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM35BXHFHTPS 35 mm High Temperature Packing Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSM35BRHFHTPS 35 mm High Temperature Packing Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM35BXHFATL 35 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSM35BRHFATL 35 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM35BXHFFS 35 mm Felt Seal Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSM35BRHFFS 35 mm Felt Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE107BXHF 1 7/16 in Felt Seal Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSE107BRHF 1 7/16 in Felt Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE107BXHFKPS 1 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSE107BRHFKPS 1 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE107BXHFRSS 1 7/16 in Viton Single Lip Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSE107BRHFRSS 1 7/16 in Viton Single Lip Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE107BXHFHTPS 1 7/16 in High Temperature Packing Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSE107BRHFHTPS 1 7/16 in High Temperature Packing Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE107BXHFATL 1 7/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSE107BRHFATL 1 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE107BXHFFS 1 7/16 in Felt Seal Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSE107BRHFFS 1 7/16 in Felt Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE108BXHF 1 1/2 in Felt Seal Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSE108BRHF 1 1/2 in Felt Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
  Results 26 - 50 of 1000  1 2 3 4 5 »  
<