Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Flange Unit
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Flange Units > Split Cylindrical Roller Bearing Light Series Flange Unit > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,221 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Light Series Flange Unit

For CAD models and more information, click Directly on the part number below.


When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.





Add To Cart Request Quote
   
  Results 476 - 500 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE404BRHFHTPS 4 1/4 in High Temperature Packing Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE404BXHFATL 4 1/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm
LSE404BRHFATL 4 1/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE404BXHFFS 4 1/4 in Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm
LSE404BRHFFS 4 1/4 in Felt Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSM110BXHF 110 mm Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm
LSM110BRHF 110 mm Felt Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSM110BXHFKPS 110 mm Kevlar Packing Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm
LSM110BRHFKPS 110 mm Kevlar Packing Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSM110BXHFRSS 110 mm Viton Single Lip Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm
LSM110BRHFRSS 110 mm Viton Single Lip Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSM110BXHFHTPS 110 mm High Temperature Packing Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm
LSM110BRHFHTPS 110 mm High Temperature Packing Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSM110BXHFATL 110 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm
LSM110BRHFATL 110 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSM110BXHFFS 110 mm Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm
LSM110BRHFFS 110 mm Felt Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE407BXHF 4 7/16 in Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm
LSE407BRHF 4 7/16 in Felt Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE407BXHFKPS 4 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm
LSE407BRHFKPS 4 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE407BXHFRSS 4 7/16 in Viton Single Lip Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm
LSE407BRHFRSS 4 7/16 in Viton Single Lip Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE407BXHFHTPS 4 7/16 in High Temperature Packing Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm
LSE407BRHFHTPS 4 7/16 in High Temperature Packing Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
  Results 476 - 500 of 1000 « 16 17 18 19 20 »  
<