Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Flange Unit
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Flange Units > Split Cylindrical Roller Bearing Light Series Flange Unit > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,221 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Light Series Flange Unit

For CAD models and more information, click Directly on the part number below.


When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.





Add To Cart Request Quote
   
  Results 576 - 600 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM125BRHFFS 125 mm Felt Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE415BXHF 4 15/16 in Felt Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE415BRHF 4 15/16 in Felt Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE415BXHFKPS 4 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE415BRHFKPS 4 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE415BXHFRSS 4 15/16 in Viton Single Lip Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE415BRHFRSS 4 15/16 in Viton Single Lip Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE415BXHFHTPS 4 15/16 in High Temperature Packing Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE415BRHFHTPS 4 15/16 in High Temperature Packing Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE415BXHFATL 4 15/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE415BRHFATL 4 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE415BXHFFS 4 15/16 in Felt Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE415BRHFFS 4 15/16 in Felt Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE500BXHF 5 in Felt Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE500BRHF 5 in Felt Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE500BXHFKPS 5 in Kevlar Packing Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE500BRHFKPS 5 in Kevlar Packing Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE500BXHFRSS 5 in Viton Single Lip Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE500BRHFRSS 5 in Viton Single Lip Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE500BXHFHTPS 5 in High Temperature Packing Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE500BRHFHTPS 5 in High Temperature Packing Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE500BXHFATL 5 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE500BRHFATL 5 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE500BXHFFS 5 in Felt Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE500BRHFFS 5 in Felt Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
  Results 576 - 600 of 1000 « 21 22 23 24 25 »  
<