Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Flange Unit
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Flange Units > Split Cylindrical Roller Bearing Light Series Flange Unit > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,221 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Light Series Flange Unit

For CAD models and more information, click Directly on the part number below.


When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.





Add To Cart Request Quote
   
  Results 976 - 1000 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE808BXHFKPS 8 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSE808BRHFKPS 8 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSE808BXHFRSS 8 1/2 in Viton Single Lip Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSE808BRHFRSS 8 1/2 in Viton Single Lip Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSE808BXHFHTPS 8 1/2 in High Temperature Packing Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSE808BRHFHTPS 8 1/2 in High Temperature Packing Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSE808BXHFATL 8 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSE808BRHFATL 8 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSE808BXHFFS 8 1/2 in Felt Seal Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSE808BRHFFS 8 1/2 in Felt Seal Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSE808BXHFATLE0302 8 1/2 in Aluminium Triple Labyrinth Marine Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSM220BXHF 220 mm Felt Seal Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSM220BRHF 220 mm Felt Seal Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSM220BXHFKPS 220 mm Kevlar Packing Seal Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSM220BRHFKPS 220 mm Kevlar Packing Seal Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSM220BXHFRSS 220 mm Viton Single Lip Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSM220BRHFRSS 220 mm Viton Single Lip Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSM220BXHFHTPS 220 mm High Temperature Packing Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSM220BRHFHTPS 220 mm High Temperature Packing Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSM220BXHFATL 220 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSM220BRHFATL 220 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSM220BXHFFS 220 mm Felt Seal Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSM220BRHFFS 220 mm Felt Seal Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSE814BXHF 8.875 in Felt Seal Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSE814BRHF 8.875 in Felt Seal Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
  Results 976 - 1000 of 1000 « 36 37 38 39 40 
<