Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Flange Unit
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Flange Units > Split Cylindrical Roller Bearing Light Series Flange Unit > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,221 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Light Series Flange Unit

For CAD models and more information, click Directly on the part number below.


When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.





Add To Cart Request Quote
   
  Results 201 - 225 of 1000 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE207BXHFATL 2 7/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm
LSE207BRHFATL 2 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm
LSE207BXHFFS 2 7/16 in Felt Seal Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm
LSE207BRHFFS 2 7/16 in Felt Seal Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm
LSE208BXHF 2 1/2 in Felt Seal Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm
LSE208BRHF 2 1/2 in Felt Seal Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm
LSE208BXHFKPS 2 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm
LSE208BRHFKPS 2 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm
LSE208BXHFRSS 2 1/2 in Viton Single Lip Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm
LSE208BRHFRSS 2 1/2 in Viton Single Lip Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm
LSE208BXHFHTPS 2 1/2 in High Temperature Packing Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm
LSE208BRHFHTPS 2 1/2 in High Temperature Packing Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm
LSE208BXHFATL 2 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm
LSE208BRHFATL 2 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm
LSE208BXHFFS 2 1/2 in Felt Seal Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm
LSE208BRHFFS 2 1/2 in Felt Seal Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm
LSM65BXHF 65 mm Felt Seal Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm
LSM65BRHF 65 mm Felt Seal Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm
LSM65BXHFKPS 65 mm Kevlar Packing Seal Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm
LSM65BRHFKPS 65 mm Kevlar Packing Seal Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm
LSM65BXHFRSS 65 mm Viton Single Lip Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm
LSM65BRHFRSS 65 mm Viton Single Lip Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm
LSM65BXHFHTPS 65 mm High Temperature Packing Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm
LSM65BRHFHTPS 65 mm High Temperature Packing Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm
LSM65BXHFATL 65 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm
  Results 201 - 225 of 1000 « 6 7 8 9 10 »  
<