Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LSE207BXHFATL | Shaft Size N/A 2 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE207BRHFATL | Shaft Size N/A 2 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE207BXHFFS | Shaft Size N/A 2 7/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE207BRHFFS | Shaft Size N/A 2 7/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BXHF | Shaft Size N/A 2 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BRHF | Shaft Size N/A 2 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BXHFKPS | Shaft Size N/A 2 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BRHFKPS | Shaft Size N/A 2 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BXHFRSS | Shaft Size N/A 2 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BRHFRSS | Shaft Size N/A 2 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BXHFHTPS | Shaft Size N/A 2 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BRHFHTPS | Shaft Size N/A 2 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BXHFATL | Shaft Size N/A 2 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BRHFATL | Shaft Size N/A 2 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BXHFFS | Shaft Size N/A 2 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BRHFFS | Shaft Size N/A 2 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM65BXHF | Shaft Size N/A 65 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM65BRHF | Shaft Size N/A 65 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM65BXHFKPS | Shaft Size N/A 65 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM65BRHFKPS | Shaft Size N/A 65 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM65BXHFRSS | Shaft Size N/A 65 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM65BRHFRSS | Shaft Size N/A 65 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM65BXHFHTPS | Shaft Size N/A 65 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM65BRHFHTPS | Shaft Size N/A 65 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM65BXHFATL | Shaft Size N/A 65 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |