Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
LSE108BRHFHTPS | Shaft Size N/A 1 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE108BRHFKPS | Shaft Size N/A 1 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE108BRHFRSS | Shaft Size N/A 1 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE108BXHF | Shaft Size N/A 1 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE108BXHFATL | Shaft Size N/A 1 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE108BXHFFS | Shaft Size N/A 1 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE108BXHFHTPS | Shaft Size N/A 1 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE108BXHFKPS | Shaft Size N/A 1 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE108BXHFRSS | Shaft Size N/A 1 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE1100BRHF | Shaft Size N/A 11.0000 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm | CAD N/A |
LSE1100BRHFATL | Shaft Size N/A 11.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm | CAD N/A |
LSE1100BRHFFS | Shaft Size N/A 11.0000 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm | CAD N/A |
LSE1100BRHFHTPS | Shaft Size N/A 11.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm | CAD N/A |
LSE1100BRHFKPS | Shaft Size N/A 11.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm | CAD N/A |
LSE1100BRHFRSS | Shaft Size N/A 11.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm | CAD N/A |
LSE1100BXHF | Shaft Size N/A 11.0000 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm | CAD N/A |
LSE1100BXHFATL | Shaft Size N/A 11.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm | CAD N/A |
LSE1100BXHFFS | Shaft Size N/A 11.0000 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm | CAD N/A |
LSE1100BXHFHTPS | Shaft Size N/A 11.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm | CAD N/A |
LSE1100BXHFKPS | Shaft Size N/A 11.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm | CAD N/A |
LSE1100BXHFRSS | Shaft Size N/A 11.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm | CAD N/A |
LSE1108BRHF | Shaft Size N/A 11.5000 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm | CAD N/A |
LSE1108BRHFATL | Shaft Size N/A 11.5000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm | CAD N/A |
LSE1108BRHFFS | Shaft Size N/A 11.5000 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm | CAD N/A |
LSE1108BRHFHTPS | Shaft Size N/A 11.5000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm | CAD N/A |