Split Cylindrical Roller Bearing Medium Series Flange Unit
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Medium Series Flange Unit
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,116 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Flange Unit
For CAD models and more information, click Directly on the part number below.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Results Per Page :
25
50
100
200
Results 326 - 350 of 1000
Unit of Measure:
Imperial
Metric
Both
«
11
12
13
14
15
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE312BRHF
3 3/4
in
Felt Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE312BXHFKPS
3 3/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSE312BRHFKPS
3 3/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE312BXHFRSS
3 3/4
in
Viton Single Lip
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSE312BRHFRSS
3 3/4
in
Viton Single Lip
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE312BXHFHTPS
3 3/4
in
High Temperature Packing
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSE312BRHFHTPS
3 3/4
in
High Temperature Packing
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE312BXHFATL
3 3/4
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSE312BRHFATL
3 3/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE312BXHFFS
3 3/4
in
Felt Seal
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSE312BRHFFS
3 3/4
in
Felt Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM100BXHF
100
mm
Felt Seal
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSM100BRHF
100
mm
Felt Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM100BXHFKPS
100
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSM100BRHFKPS
100
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM100BXHFRSS
100
mm
Viton Single Lip
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSM100BRHFRSS
100
mm
Viton Single Lip
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM100BXHFHTPS
100
mm
High Temperature Packing
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSM100BRHFHTPS
100
mm
High Temperature Packing
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM100BXHFATL
100
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSM100BRHFATL
100
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM100BXHFFS
100
mm
Felt Seal
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSM100BRHFFS
100
mm
Felt Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE315BXHF
3 15/16
in
Felt Seal
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSE315BRHF
3 15/16
in
Felt Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
Results 326 - 350 of 1000
«
11
12
13
14
15
»
<