Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| MSE315BXHFKPS | Shaft Size N/A 3 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE315BRHFKPS | Shaft Size N/A 3 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE315BXHFRSS | Shaft Size N/A 3 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE315BRHFRSS | Shaft Size N/A 3 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE315BXHFHTPS | Shaft Size N/A 3 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE315BRHFHTPS | Shaft Size N/A 3 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE315BXHFATL | Shaft Size N/A 3 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE315BRHFATL | Shaft Size N/A 3 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE315BXHFFS | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE315BRHFFS | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE400BXHF | Shaft Size N/A 4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE400BRHF | Shaft Size N/A 4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE400BXHFKPS | Shaft Size N/A 4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE400BRHFKPS | Shaft Size N/A 4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE400BXHFRSS | Shaft Size N/A 4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE400BRHFRSS | Shaft Size N/A 4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE400BXHFHTPS | Shaft Size N/A 4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE400BRHFHTPS | Shaft Size N/A 4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE400BXHFATL | Shaft Size N/A 4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE400BRHFATL | Shaft Size N/A 4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE400BXHFFS | Shaft Size N/A 4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE400BRHFFS | Shaft Size N/A 4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM105BXHF | Shaft Size N/A 105 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM105BRHF | Shaft Size N/A 105 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM105BXHFKPS | Shaft Size N/A 105 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |