Advanced Search
About Us
|
Careers
|
Contact Us
PRODUCTS & SERVICES
Bearings
Power Transmission
Engineered Surfaces
Lubrication
Chain & Auger
Seals
Motion Control Systems
Training
Remanufacture & Repair
Maintenance & Reliability
Catalogs
SOLUTIONS
Aerospace
Agriculture
Automotive / Heavy Truck
Bearing Manufacturers
Cement & Aggregate
Coal, Oil, & Gas
Construction
Consumer
Gear Drive
Health
Machine Tools
Mining
Paper
Primary Metals
Rail
Wind Energy
TOOLS & GUIDES
For Engineers
For Suppliers
For Students
For Maintenance Pros
For Retirees
Bearing Terms Glossary
Steel Terms Glossary
PURCHASE
Online Stores
Find a Distributor / Sales Office
Terms and Conditions of Sale
INVESTORS
Analyst Coverage
Investor Contacts
Corporate Governance
Directors
Earnings Estimates
Events
Financial Highlights
Financial Reports
Financial News Releases
Presentations
SEC Filings
Shareholder Services
Stock Information
Webcast / Conference Calls
Search Catalog
By Keyword
All Product Types
Split Cylindrical Roller Bearing Medium Series Flange Unit
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Medium Series Flange Unit
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,116 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Flange Unit
For CAD models and more information, click Directly on the part number below.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Results Per Page :
25
50
100
200
Results 376 - 400 of 1000
Unit of Measure:
Imperial
Metric
Both
«
16
17
18
19
20
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM105BRHFKPS
105
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BXHFRSS
105
mm
Viton Single Lip
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSM105BRHFRSS
105
mm
Viton Single Lip
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BXHFHTPS
105
mm
High Temperature Packing
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSM105BRHFHTPS
105
mm
High Temperature Packing
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BXHFATL
105
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSM105BRHFATL
105
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BXHFFS
105
mm
Felt Seal
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSM105BRHFFS
105
mm
Felt Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE403BXHF
4 3/16
in
Felt Seal
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE403BRHF
4 3/16
in
Felt Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE403BXHFKPS
4 3/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE403BRHFKPS
4 3/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE403BXHFRSS
4 3/16
in
Viton Single Lip
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE403BRHFRSS
4 3/16
in
Viton Single Lip
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE403BXHFHTPS
4 3/16
in
High Temperature Packing
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE403BRHFHTPS
4 3/16
in
High Temperature Packing
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE403BXHFATL
4 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE403BRHFATL
4 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE403BXHFFS
4 3/16
in
Felt Seal
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE403BRHFFS
4 3/16
in
Felt Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE404BXHF
4 1/4
in
Felt Seal
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE404BRHF
4 1/4
in
Felt Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
MSE404BXHFKPS
4 1/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
102063
lbf
454000
N
133087
lbf
592000
N
N/A
1820
rpm
MSE404BRHFKPS
4 1/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
102063
lbf
454000
N
133087
lbf
592000
N
7014
lbf
31200
N
1820
rpm
Results 376 - 400 of 1000
«
16
17
18
19
20
»
<