Split Cylindrical Roller Bearing Medium Series Flange Unit
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Medium Series Flange Unit
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,116 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Flange Unit
For CAD models and more information, click Directly on the part number below.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Results Per Page :
25
50
100
200
Results 526 - 550 of 1000
Unit of Measure:
Imperial
Metric
Both
«
21
22
23
24
25
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE500BRHFATL
5
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE500BXHFFS
5
in
Felt Seal
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSE500BRHFFS
5
in
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM130BXHF
130
mm
Felt Seal
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSM130BRHF
130
mm
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM130BXHFKPS
130
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSM130BRHFKPS
130
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM130BXHFRSS
130
mm
Viton Single Lip
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSM130BRHFRSS
130
mm
Viton Single Lip
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM130BXHFHTPS
130
mm
High Temperature Packing
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSM130BRHFHTPS
130
mm
High Temperature Packing
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM130BXHFATL
130
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSM130BRHFATL
130
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSM130BXHFFS
130
mm
Felt Seal
Split Cylindrical Expansion Type
118025
lbf
525000
N
157366
lbf
700000
N
N/A
1600
rpm
MSM130BRHFFS
130
mm
Felt Seal
Split Cylindrical Retained Type
118025
lbf
525000
N
157366
lbf
700000
N
8588
lbf
38200
N
1600
rpm
MSE503BXHF
5 3/16
in
Felt Seal
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE503BRHF
5 3/16
in
Felt Seal
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE503BXHFKPS
5 3/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE503BRHFKPS
5 3/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE503BXHFRSS
5 3/16
in
Viton Single Lip
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE503BRHFRSS
5 3/16
in
Viton Single Lip
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE503BXHFHTPS
5 3/16
in
High Temperature Packing
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE503BRHFHTPS
5 3/16
in
High Temperature Packing
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE503BXHFATL
5 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSE503BRHFATL
5 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
Results 526 - 550 of 1000
«
21
22
23
24
25
»
<