Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series Flange Unit
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Flange Units > Split Cylindrical Roller Bearing Medium Series Flange Unit > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,116 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Flange Unit

For CAD models and more information, click Directly on the part number below.


When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.





Add To Cart Request Quote
   
  Results 551 - 575 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE503BXHFFS 5 3/16 in Felt Seal Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSE503BRHFFS 5 3/16 in Felt Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE504BXHF 5.2500 in Felt Seal Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSE504BRHF 5.2500 in Felt Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE504BXHFKPS 5.2500 in Kevlar Packing Seal Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSE504BRHFKPS 5.2500 in Kevlar Packing Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE504BXHFRSS 5.2500 in Viton Single Lip Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSE504BRHFRSS 5.2500 in Viton Single Lip Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE504BXHFHTPS 5.2500 in High Temperature Packing Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSE504BRHFHTPS 5.2500 in High Temperature Packing Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE504BXHFATL 5.2500 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSE504BRHFATL 5.2500 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE504BXHFFS 5.2500 in Felt Seal Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSE504BRHFFS 5.2500 in Felt Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM135BXHF 135 mm Felt Seal Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSM135BRHF 135 mm Felt Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM135BXHFKPS 135 mm Kevlar Packing Seal Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSM135BRHFKPS 135 mm Kevlar Packing Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM135BXHFRSS 135 mm Viton Single Lip Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSM135BRHFRSS 135 mm Viton Single Lip Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM135BXHFHTPS 135 mm High Temperature Packing Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSM135BRHFHTPS 135 mm High Temperature Packing Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM135BXHFATL 135 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSM135BRHFATL 135 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM135BXHFFS 135 mm Felt Seal Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
  Results 551 - 575 of 1000 « 21 22 23 24 25 »  
<