Split Cylindrical Roller Bearing Medium Series Flange Unit
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Medium Series Flange Unit
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,116 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Flange Unit
For CAD models and more information, click Directly on the part number below.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Results Per Page :
25
50
100
200
Results 601 - 625 of 1000
Unit of Measure:
Imperial
Metric
Both
«
21
22
23
24
25
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM140BXHF
140
mm
Felt Seal
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSM140BRHF
140
mm
Felt Seal
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSM140BXHFKPS
140
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSM140BRHFKPS
140
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSM140BXHFRSS
140
mm
Viton Single Lip
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSM140BRHFRSS
140
mm
Viton Single Lip
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSM140BXHFHTPS
140
mm
High Temperature Packing
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSM140BRHFHTPS
140
mm
High Temperature Packing
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSM140BXHFATL
140
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSM140BRHFATL
140
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSM140BXHFFS
140
mm
Felt Seal
Split Cylindrical Expansion Type
134885
lbf
600000
N
183669
lbf
817000
N
N/A
1450
rpm
MSM140BRHFFS
140
mm
Felt Seal
Split Cylindrical Retained Type
134885
lbf
600000
N
183669
lbf
817000
N
10206
lbf
45400
N
1450
rpm
MSE511BXHF
5 11/16
in
Felt Seal
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE511BRHF
5 11/16
in
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE511BXHFKPS
5 11/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE511BRHFKPS
5 11/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE511BXHFRSS
5 11/16
in
Viton Single Lip
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE511BRHFRSS
5 11/16
in
Viton Single Lip
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE511BXHFHTPS
5 11/16
in
High Temperature Packing
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE511BRHFHTPS
5 11/16
in
High Temperature Packing
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE511BXHFATL
5 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE511BRHFATL
5 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE511BXHFFS
5 11/16
in
Felt Seal
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE511BRHFFS
5 11/16
in
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE512BXHF
5.7500
in
Felt Seal
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
Results 601 - 625 of 1000
«
21
22
23
24
25
»
<