Split Cylindrical Roller Bearing Medium Series Flange Unit
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Medium Series Flange Unit
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,116 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Flange Unit
For CAD models and more information, click Directly on the part number below.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Results Per Page :
25
50
100
200
Results 651 - 675 of 1000
Unit of Measure:
Imperial
Metric
Both
«
26
27
28
29
30
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE515BXHFKPS
5 15/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE515BRHFKPS
5 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE515BXHFRSS
5 15/16
in
Viton Single Lip
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE515BRHFRSS
5 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE515BXHFHTPS
5 15/16
in
High Temperature Packing
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE515BRHFHTPS
5 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE515BXHFATL
5 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE515BRHFATL
5 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE515BXHFFS
5 15/16
in
Felt Seal
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE515BRHFFS
5 15/16
in
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE600BXHF
6
in
Felt Seal
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE600BRHF
6
in
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE600BXHFKPS
6
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE600BRHFKPS
6
in
Kevlar Packing Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE600BXHFRSS
6
in
Viton Single Lip
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE600BRHFRSS
6
in
Viton Single Lip
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE600BXHFHTPS
6
in
High Temperature Packing
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE600BRHFHTPS
6
in
High Temperature Packing
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE600BXHFATL
6
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE600BRHFATL
6
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE600BXHFFS
6
in
Felt Seal
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSE600BRHFFS
6
in
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM155BXHF
155
mm
Felt Seal
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
MSM155BRHF
155
mm
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM155BXHFKPS
155
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
164111
lbf
730000
N
232453
lbf
1034000
N
N/A
1320
rpm
Results 651 - 675 of 1000
«
26
27
28
29
30
»
<