Split Cylindrical Roller Bearing Medium Series Flange Unit
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Medium Series Flange Unit
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,116 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Flange Unit
For CAD models and more information, click Directly on the part number below.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Results Per Page :
25
50
100
200
Results 701 - 725 of 1000
Unit of Measure:
Imperial
Metric
Both
«
26
27
28
29
30
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE607BXHFRSS
6 7/16
in
Viton Single Lip
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSE607BRHFRSS
6 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSE607BXHFHTPS
6 7/16
in
High Temperature Packing
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSE607BRHFHTPS
6 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSE607BXHFATL
6 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSE607BRHFATL
6 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSE607BXHFFS
6 7/16
in
Felt Seal
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSE607BRHFFS
6 7/16
in
Felt Seal
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSE608BXHF
6 1/2
in
Felt Seal
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSE608BRHF
6 1/2
in
Felt Seal
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSE608BXHFKPS
6 1/2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSE608BRHFKPS
6 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSE608BXHFRSS
6 1/2
in
Viton Single Lip
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSE608BRHFRSS
6 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSE608BXHFHTPS
6 1/2
in
High Temperature Packing
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSE608BRHFHTPS
6 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSE608BXHFATL
6 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSE608BRHFATL
6 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSE608BXHFFS
6 1/2
in
Felt Seal
Split Cylindrical Expansion Type
189289
lbf
842000
N
264151
lbf
1175000
N
N/A
1200
rpm
MSE608BRHFFS
6 1/2
in
Felt Seal
Split Cylindrical Retained Type
189289
lbf
842000
N
264151
lbf
1175000
N
13803
lbf
61400
N
1200
rpm
MSE611BXHF
6 11/16
in
Felt Seal
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE611BRHF
6 11/16
in
Felt Seal
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSE611BXHFKPS
6 11/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
MSE611BRHFKPS
6 11/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
208398
lbf
927000
N
305066
lbf
1357000
N
16006
lbf
71200
N
1120
rpm
MSE611BXHFRSS
6 11/16
in
Viton Single Lip
Split Cylindrical Expansion Type
208398
lbf
927000
N
305066
lbf
1357000
N
N/A
1120
rpm
Results 701 - 725 of 1000
«
26
27
28
29
30
»
<