Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series Flange Unit
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Flange Units > Split Cylindrical Roller Bearing Medium Series Flange Unit > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,116 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Flange Unit

For CAD models and more information, click Directly on the part number below.


When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.





Add To Cart Request Quote
   
  Results 726 - 750 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE611BRHFRSS 6 11/16 in Viton Single Lip Split Cylindrical Retained Type 208398 lbf
927000
N
305066 lbf
1357000
N
16006 lbf
71200
N
1120 rpm
MSE611BXHFHTPS 6 11/16 in High Temperature Packing Split Cylindrical Expansion Type 208398 lbf
927000
N
305066 lbf
1357000
N
N/A 1120 rpm
MSE611BRHFHTPS 6 11/16 in High Temperature Packing Split Cylindrical Retained Type 208398 lbf
927000
N
305066 lbf
1357000
N
16006 lbf
71200
N
1120 rpm
MSE611BXHFATL 6 11/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 208398 lbf
927000
N
305066 lbf
1357000
N
N/A 1120 rpm
MSE611BRHFATL 6 11/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 208398 lbf
927000
N
305066 lbf
1357000
N
16006 lbf
71200
N
1120 rpm
MSE611BXHFFS 6 11/16 in Felt Seal Split Cylindrical Expansion Type 208398 lbf
927000
N
305066 lbf
1357000
N
N/A 1120 rpm
MSE611BRHFFS 6 11/16 in Felt Seal Split Cylindrical Retained Type 208398 lbf
927000
N
305066 lbf
1357000
N
16006 lbf
71200
N
1120 rpm
MSM170BXHF 170 mm Felt Seal Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSM170BRHF 170 mm Felt Seal Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSM170BXHFKPS 170 mm Kevlar Packing Seal Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSM170BRHFKPS 170 mm Kevlar Packing Seal Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSM170BXHFRSS 170 mm Viton Single Lip Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSM170BRHFRSS 170 mm Viton Single Lip Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSM170BXHFHTPS 170 mm High Temperature Packing Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSM170BRHFHTPS 170 mm High Temperature Packing Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSM170BXHFATL 170 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSM170BRHFATL 170 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSM170BXHFFS 170 mm Felt Seal Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSM170BRHFFS 170 mm Felt Seal Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSE612BXHF 6.7500 in Felt Seal Split Cylindrical Expansion Type 208398 lbf
927000
N
305066 lbf
1357000
N
N/A 1120 rpm
MSE612BRHF 6.7500 in Felt Seal Split Cylindrical Retained Type 208398 lbf
927000
N
305066 lbf
1357000
N
16006 lbf
71200
N
1120 rpm
MSE612BXHFKPS 6.7500 in Kevlar Packing Seal Split Cylindrical Expansion Type 208398 lbf
927000
N
305066 lbf
1357000
N
N/A 1120 rpm
MSE612BRHFKPS 6.7500 in Kevlar Packing Seal Split Cylindrical Retained Type 208398 lbf
927000
N
305066 lbf
1357000
N
16006 lbf
71200
N
1120 rpm
MSE612BXHFRSS 6.7500 in Viton Single Lip Split Cylindrical Expansion Type 208398 lbf
927000
N
305066 lbf
1357000
N
N/A 1120 rpm
MSE612BRHFRSS 6.7500 in Viton Single Lip Split Cylindrical Retained Type 208398 lbf
927000
N
305066 lbf
1357000
N
16006 lbf
71200
N
1120 rpm
  Results 726 - 750 of 1000 « 26 27 28 29 30 »  
<