Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series Flange Unit
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Flange Units > Split Cylindrical Roller Bearing Medium Series Flange Unit > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,116 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Flange Unit

For CAD models and more information, click Directly on the part number below.


When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.





Add To Cart Request Quote
   
  Results 826 - 850 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM190BRHFATL 190 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSM190BXHFFS 190 mm Felt Seal Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm
MSM190BRHFFS 190 mm Felt Seal Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSE708BXHF 7.5 in Felt Seal Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm
MSE708BRHF 7.5 in Felt Seal Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSE708BXHFKPS 7.5 in Kevlar Packing Seal Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm
MSE708BRHFKPS 7.5 in Kevlar Packing Seal Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSE708BXHFRSS 7.5 in Viton Single Lip Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm
MSE708BRHFRSS 7.5 in Viton Single Lip Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSE708BXHFHTPS 7.5 in High Temperature Packing Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm
MSE708BRHFHTPS 7.5 in High Temperature Packing Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSE708BXHFATL 7.5 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm
MSE708BRHFATL 7.5 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSE708BXHFFS 7.5 in Felt Seal Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm
MSE708BRHFFS 7.5 in Felt Seal Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSM200BXHF 200 mm Felt Seal Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm
MSM200BRHF 200 mm Felt Seal Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSM200BXHFKPS 200 mm Kevlar Packing Seal Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm
MSM200BRHFKPS 200 mm Kevlar Packing Seal Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSM200BXHFRSS 200 mm Viton Single Lip Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm
MSM200BRHFRSS 200 mm Viton Single Lip Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSM200BXHFHTPS 200 mm High Temperature Packing Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm
MSM200BRHFHTPS 200 mm High Temperature Packing Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSM200BXHFATL 200 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm
MSM200BRHFATL 200 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
  Results 826 - 850 of 1000 « 31 32 33 34 35 »  
<