Split Cylindrical Roller Bearing Medium Series Flange Unit
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Medium Series Flange Unit
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,116 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Flange Unit
For CAD models and more information, click Directly on the part number below.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Results Per Page :
25
50
100
200
Results 851 - 875 of 1000
Unit of Measure:
Imperial
Metric
Both
«
31
32
33
34
35
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM200BXHFFS
200
mm
Felt Seal
Split Cylindrical Expansion Type
227732
lbf
1013000
N
340810
lbf
1516000
N
N/A
960
rpm
MSM200BRHFFS
200
mm
Felt Seal
Split Cylindrical Retained Type
227732
lbf
1013000
N
340810
lbf
1516000
N
17985
lbf
80000
N
960
rpm
MSE715BXHF
7.9375
in
Felt Seal
Split Cylindrical Expansion Type
227732
lbf
1013000
N
340810
lbf
1516000
N
N/A
960
rpm
MSE715BRHF
7.9375
in
Felt Seal
Split Cylindrical Retained Type
227732
lbf
1013000
N
340810
lbf
1516000
N
17985
lbf
80000
N
960
rpm
MSE715BXHFKPS
7.9375
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
227732
lbf
1013000
N
340810
lbf
1516000
N
N/A
960
rpm
MSE715BRHFKPS
7.9375
in
Kevlar Packing Seal
Split Cylindrical Retained Type
227732
lbf
1013000
N
340810
lbf
1516000
N
17985
lbf
80000
N
960
rpm
MSE715BXHFRSS
7.9375
in
Viton Single Lip
Split Cylindrical Expansion Type
227732
lbf
1013000
N
340810
lbf
1516000
N
N/A
960
rpm
MSE715BRHFRSS
7.9375
in
Viton Single Lip
Split Cylindrical Retained Type
227732
lbf
1013000
N
340810
lbf
1516000
N
17985
lbf
80000
N
960
rpm
MSE715BXHFHTPS
7.9375
in
High Temperature Packing
Split Cylindrical Expansion Type
227732
lbf
1013000
N
340810
lbf
1516000
N
N/A
960
rpm
MSE715BRHFHTPS
7.9375
in
High Temperature Packing
Split Cylindrical Retained Type
227732
lbf
1013000
N
340810
lbf
1516000
N
17985
lbf
80000
N
960
rpm
MSE715BXHFATL
7.9375
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
227732
lbf
1013000
N
340810
lbf
1516000
N
N/A
960
rpm
MSE715BRHFATL
7.9375
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
227732
lbf
1013000
N
340810
lbf
1516000
N
17985
lbf
80000
N
960
rpm
MSE715BXHFFS
7.9375
in
Felt Seal
Split Cylindrical Expansion Type
227732
lbf
1013000
N
340810
lbf
1516000
N
N/A
960
rpm
MSE715BRHFFS
7.9375
in
Felt Seal
Split Cylindrical Retained Type
227732
lbf
1013000
N
340810
lbf
1516000
N
17985
lbf
80000
N
960
rpm
MSE800BXHF
8
in
Felt Seal
Split Cylindrical Expansion Type
227732
lbf
1013000
N
340810
lbf
1516000
N
N/A
960
rpm
MSE800BRHF
8
in
Felt Seal
Split Cylindrical Retained Type
227732
lbf
1013000
N
340810
lbf
1516000
N
17985
lbf
80000
N
960
rpm
MSE800BXHFKPS
8
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
227732
lbf
1013000
N
340810
lbf
1516000
N
N/A
960
rpm
MSE800BRHFKPS
8
in
Kevlar Packing Seal
Split Cylindrical Retained Type
227732
lbf
1013000
N
340810
lbf
1516000
N
17985
lbf
80000
N
960
rpm
MSE800BXHFRSS
8
in
Viton Single Lip
Split Cylindrical Expansion Type
227732
lbf
1013000
N
340810
lbf
1516000
N
N/A
960
rpm
MSE800BRHFRSS
8
in
Viton Single Lip
Split Cylindrical Retained Type
227732
lbf
1013000
N
340810
lbf
1516000
N
17985
lbf
80000
N
960
rpm
MSE800BXHFHTPS
8
in
High Temperature Packing
Split Cylindrical Expansion Type
227732
lbf
1013000
N
340810
lbf
1516000
N
N/A
960
rpm
MSE800BRHFHTPS
8
in
High Temperature Packing
Split Cylindrical Retained Type
227732
lbf
1013000
N
340810
lbf
1516000
N
17985
lbf
80000
N
960
rpm
MSE800BXHFATL
8
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
227732
lbf
1013000
N
340810
lbf
1516000
N
N/A
960
rpm
MSE800BRHFATL
8
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
227732
lbf
1013000
N
340810
lbf
1516000
N
17985
lbf
80000
N
960
rpm
MSE800BXHFFS
8
in
Felt Seal
Split Cylindrical Expansion Type
227732
lbf
1013000
N
340810
lbf
1516000
N
N/A
960
rpm
Results 851 - 875 of 1000
«
31
32
33
34
35
»
<