Split Cylindrical Roller Bearing Medium Series Flange Unit
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Medium Series Flange Unit
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,116 items. Only the first 1000 records are returned.
Split Cylindrical Roller Bearing Medium Series Flange Unit
For CAD models and more information, click Directly on the part number below.
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
larger image
larger image
Results Per Page :
25
50
100
200
Results 876 - 900 of 1000
Unit of Measure:
Imperial
Metric
Both
«
36
37
38
39
40
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE800BRHFFS
8
in
Felt Seal
Split Cylindrical Retained Type
227732
lbf
1013000
N
340810
lbf
1516000
N
17985
lbf
80000
N
960
rpm
MSE808BXHF
8 1/2
in
Felt Seal
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE808BRHF
8 1/2
in
Felt Seal
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE808BXHFKPS
8 1/2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE808BRHFKPS
8 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE808BXHFRSS
8 1/2
in
Viton Single Lip
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE808BRHFRSS
8 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE808BXHFHTPS
8 1/2
in
High Temperature Packing
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE808BRHFHTPS
8 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE808BXHFATL
8 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE808BRHFATL
8 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSE808BXHFFS
8 1/2
in
Felt Seal
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSE808BRHFFS
8 1/2
in
Felt Seal
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM220BXHF
220
mm
Felt Seal
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM220BRHF
220
mm
Felt Seal
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM220BXHFKPS
220
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM220BRHFKPS
220
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM220BXHFRSS
220
mm
Viton Single Lip
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM220BRHFRSS
220
mm
Viton Single Lip
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM220BXHFHTPS
220
mm
High Temperature Packing
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM220BRHFHTPS
220
mm
High Temperature Packing
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM220BXHFATL
220
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM220BRHFATL
220
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
MSM220BXHFFS
220
mm
Felt Seal
Split Cylindrical Expansion Type
255833
lbf
1138000
N
374981
lbf
1668000
N
N/A
850
rpm
MSM220BRHFFS
220
mm
Felt Seal
Split Cylindrical Retained Type
255833
lbf
1138000
N
374981
lbf
1668000
N
20188
lbf
89800
N
850
rpm
Results 876 - 900 of 1000
«
36
37
38
39
40
<