Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series Flange Unit
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Flange Units > Split Cylindrical Roller Bearing Medium Series Flange Unit > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,116 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Flange Unit

For CAD models and more information, click Directly on the part number below.


When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.





Add To Cart Request Quote
   
  Results 901 - 925 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE814BXHF 8.875 in Felt Seal Split Cylindrical Expansion Type 255833 lbf
1138000
N
374981 lbf
1668000
N
N/A 850 rpm
MSE814BRHF 8.875 in Felt Seal Split Cylindrical Retained Type 255833 lbf
1138000
N
374981 lbf
1668000
N
20188 lbf
89800
N
850 rpm
MSE814BXHFKPS 8.875 in Kevlar Packing Seal Split Cylindrical Expansion Type 255833 lbf
1138000
N
374981 lbf
1668000
N
N/A 850 rpm
MSE814BRHFKPS 8.875 in Kevlar Packing Seal Split Cylindrical Retained Type 255833 lbf
1138000
N
374981 lbf
1668000
N
20188 lbf
89800
N
850 rpm
MSE814BXHFRSS 8.875 in Viton Single Lip Split Cylindrical Expansion Type 255833 lbf
1138000
N
374981 lbf
1668000
N
N/A 850 rpm
MSE814BRHFRSS 8.875 in Viton Single Lip Split Cylindrical Retained Type 255833 lbf
1138000
N
374981 lbf
1668000
N
20188 lbf
89800
N
850 rpm
MSE814BXHFHTPS 8.875 in High Temperature Packing Split Cylindrical Expansion Type 255833 lbf
1138000
N
374981 lbf
1668000
N
N/A 850 rpm
MSE814BRHFHTPS 8.875 in High Temperature Packing Split Cylindrical Retained Type 255833 lbf
1138000
N
374981 lbf
1668000
N
20188 lbf
89800
N
850 rpm
MSE814BXHFATL 8.875 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 255833 lbf
1138000
N
374981 lbf
1668000
N
N/A 850 rpm
MSE814BRHFATL 8.875 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 255833 lbf
1138000
N
374981 lbf
1668000
N
20188 lbf
89800
N
850 rpm
MSE814BXHFFS 8.875 in Felt Seal Split Cylindrical Expansion Type 255833 lbf
1138000
N
374981 lbf
1668000
N
N/A 850 rpm
MSE814BRHFFS 8.875 in Felt Seal Split Cylindrical Retained Type 255833 lbf
1138000
N
374981 lbf
1668000
N
20188 lbf
89800
N
850 rpm
MSE900BXHF 9 in Felt Seal Split Cylindrical Expansion Type 255833 lbf
1138000
N
374981 lbf
1668000
N
N/A 850 rpm
MSE900BRHF 9 in Felt Seal Split Cylindrical Retained Type 255833 lbf
1138000
N
374981 lbf
1668000
N
20188 lbf
89800
N
850 rpm
MSE900BXHFKPS 9 in Kevlar Packing Seal Split Cylindrical Expansion Type 255833 lbf
1138000
N
374981 lbf
1668000
N
N/A 850 rpm
MSE900BRHFKPS 9 in Kevlar Packing Seal Split Cylindrical Retained Type 255833 lbf
1138000
N
374981 lbf
1668000
N
20188 lbf
89800
N
850 rpm
MSE900BXHFRSS 9 in Viton Single Lip Split Cylindrical Expansion Type 255833 lbf
1138000
N
374981 lbf
1668000
N
N/A 850 rpm
MSE900BRHFRSS 9 in Viton Single Lip Split Cylindrical Retained Type 255833 lbf
1138000
N
374981 lbf
1668000
N
20188 lbf
89800
N
850 rpm
MSE900BXHFHTPS 9 in High Temperature Packing Split Cylindrical Expansion Type 255833 lbf
1138000
N
374981 lbf
1668000
N
N/A 850 rpm
MSE900BRHFHTPS 9 in High Temperature Packing Split Cylindrical Retained Type 255833 lbf
1138000
N
374981 lbf
1668000
N
20188 lbf
89800
N
850 rpm
MSE900BXHFATL 9 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 255833 lbf
1138000
N
374981 lbf
1668000
N
N/A 850 rpm
MSE900BRHFATL 9 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 255833 lbf
1138000
N
374981 lbf
1668000
N
20188 lbf
89800
N
850 rpm
MSE900BXHFFS 9 in Felt Seal Split Cylindrical Expansion Type 255833 lbf
1138000
N
374981 lbf
1668000
N
N/A 850 rpm
MSE900BRHFFS 9 in Felt Seal Split Cylindrical Retained Type 255833 lbf
1138000
N
374981 lbf
1668000
N
20188 lbf
89800
N
850 rpm
MSM230BXHF 230 mm Felt Seal Split Cylindrical Expansion Type 255833 lbf
1138000
N
374981 lbf
1668000
N
N/A 850 rpm
  Results 901 - 925 of 1000 « 36 37 38 39 40 
<