Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| MSE814BXHF | Shaft Size N/A 8.875 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BRHF | Shaft Size N/A 8.875 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BXHFKPS | Shaft Size N/A 8.875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BRHFKPS | Shaft Size N/A 8.875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BXHFRSS | Shaft Size N/A 8.875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BRHFRSS | Shaft Size N/A 8.875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BXHFHTPS | Shaft Size N/A 8.875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BRHFHTPS | Shaft Size N/A 8.875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BXHFATL | Shaft Size N/A 8.875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BRHFATL | Shaft Size N/A 8.875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BXHFFS | Shaft Size N/A 8.875 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BRHFFS | Shaft Size N/A 8.875 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE900BXHF | Shaft Size N/A 9 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE900BRHF | Shaft Size N/A 9 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE900BXHFKPS | Shaft Size N/A 9 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE900BRHFKPS | Shaft Size N/A 9 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE900BXHFRSS | Shaft Size N/A 9 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE900BRHFRSS | Shaft Size N/A 9 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE900BXHFHTPS | Shaft Size N/A 9 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE900BRHFHTPS | Shaft Size N/A 9 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE900BXHFATL | Shaft Size N/A 9 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE900BRHFATL | Shaft Size N/A 9 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE900BXHFFS | Shaft Size N/A 9 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE900BRHFFS | Shaft Size N/A 9 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM230BXHF | Shaft Size N/A 230 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |