Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series Flange Unit
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Flange Units > Split Cylindrical Roller Bearing Medium Series Flange Unit > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,116 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Flange Unit

For CAD models and more information, click Directly on the part number below.


When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.





Add To Cart Request Quote
   
  Results 976 - 1000 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM250BRHFKPS 250 mm Kevlar Packing Seal Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm
MSM250BXHFRSS 250 mm Viton Single Lip Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm
MSM250BRHFRSS 250 mm Viton Single Lip Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm
MSM250BXHFHTPS 250 mm High Temperature Packing Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm
MSM250BRHFHTPS 250 mm High Temperature Packing Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm
MSM250BXHFATL 250 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm
MSM250BRHFATL 250 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm
MSM250BXHFFS 250 mm Felt Seal Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm
MSM250BRHFFS 250 mm Felt Seal Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm
MSE1000BXHF 10 in Felt Seal Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm
MSE1000BRHF 10 in Felt Seal Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm
MSE1000BXHFKPS 10 in Kevlar Packing Seal Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm
MSE1000BRHFKPS 10 in Kevlar Packing Seal Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm
MSE1000BXHFRSS 10 in Viton Single Lip Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm
MSE1000BRHFRSS 10 in Viton Single Lip Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm
MSE1000BXHFHTPS 10 in High Temperature Packing Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm
MSE1000BRHFHTPS 10 in High Temperature Packing Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm
MSE1000BXHFATL 10 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm
MSE1000BRHFATL 10 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm
MSE1000BXHFFS 10 in Felt Seal Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm
MSE1000BRHFFS 10 in Felt Seal Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm
MSM260BXHF 260 mm Felt Seal Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm
MSM260BRHF 260 mm Felt Seal Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm
MSM260BXHFKPS 260 mm Kevlar Packing Seal Split Cylindrical Expansion Type 304391 lbf
1354000
N
475921 lbf
2117000
N
N/A 750 rpm
MSM260BRHFKPS 260 mm Kevlar Packing Seal Split Cylindrical Retained Type 304391 lbf
1354000
N
475921 lbf
2117000
N
22211 lbf
98800
N
750 rpm
  Results 976 - 1000 of 1000 « 36 37 38 39 40 
<