Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| MSE1108BRHFHTPS | Shaft Size N/A 11 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE1108BXHFATL | Shaft Size N/A 11 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE1108BRHFATL | Shaft Size N/A 11 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE1108BXHFFS | Shaft Size N/A 11 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE1108BRHFFS | Shaft Size N/A 11 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM300BXHF | Shaft Size N/A 300 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM300BRHF | Shaft Size N/A 300 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM300BXHFKPS | Shaft Size N/A 300 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM300BRHFKPS | Shaft Size N/A 300 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM300BXHFRSS | Shaft Size N/A 300 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM300BRHFRSS | Shaft Size N/A 300 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM300BXHFHTPS | Shaft Size N/A 300 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM300BRHFHTPS | Shaft Size N/A 300 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM300BXHFATL | Shaft Size N/A 300 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM300BRHFATL | Shaft Size N/A 300 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM300BXHFFS | Shaft Size N/A 300 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM300BRHFFS | Shaft Size N/A 300 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE1200BXHF | Shaft Size N/A 12 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE1200BRHF | Shaft Size N/A 12 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE1200BXHFKPS | Shaft Size N/A 12 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE1200BRHFKPS | Shaft Size N/A 12 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE1200BXHFRSS | Shaft Size N/A 12 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE1200BRHFRSS | Shaft Size N/A 12 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE1200BXHFHTPS | Shaft Size N/A 12 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE1200BRHFHTPS | Shaft Size N/A 12 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |