Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| MSE1200BXHFATL | Shaft Size N/A 12 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE1200BRHFATL | Shaft Size N/A 12 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE1200BXHFFS | Shaft Size N/A 12 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE1200BRHFFS | Shaft Size N/A 12 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM305BXHF | Shaft Size N/A 305 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM305BRHF | Shaft Size N/A 305 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM305BXHFKPS | Shaft Size N/A 305 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM305BRHFKPS | Shaft Size N/A 305 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM305BXHFRSS | Shaft Size N/A 305 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM305BRHFRSS | Shaft Size N/A 305 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM305BXHFHTPS | Shaft Size N/A 305 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM305BRHFHTPS | Shaft Size N/A 305 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM305BXHFATL | Shaft Size N/A 305 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM305BRHFATL | Shaft Size N/A 305 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM305BXHFFS | Shaft Size N/A 305 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM305BRHFFS | Shaft Size N/A 305 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |