Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
MSE1000BRHF | Shaft Size N/A 10 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A 22211 lbf98800 N | Maximum Speed N/A 750 rpm | CAD N/A |
MSE1000BRHFATL | Shaft Size N/A 10 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A 22211 lbf98800 N | Maximum Speed N/A 750 rpm | CAD N/A |
MSE1000BRHFFS | Shaft Size N/A 10 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A 22211 lbf98800 N | Maximum Speed N/A 750 rpm | CAD N/A |
MSE1000BRHFHTPS | Shaft Size N/A 10 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A 22211 lbf98800 N | Maximum Speed N/A 750 rpm | CAD N/A |
MSE1000BRHFKPS | Shaft Size N/A 10 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A 22211 lbf98800 N | Maximum Speed N/A 750 rpm | CAD N/A |
MSE1000BRHFRSS | Shaft Size N/A 10 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A 22211 lbf98800 N | Maximum Speed N/A 750 rpm | CAD N/A |
MSE1000BXHF | Shaft Size N/A 10 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 750 rpm | CAD N/A |
MSE1000BXHFATL | Shaft Size N/A 10 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 750 rpm | CAD N/A |
MSE1000BXHFFS | Shaft Size N/A 10 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 750 rpm | CAD N/A |
MSE1000BXHFHTPS | Shaft Size N/A 10 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 750 rpm | CAD N/A |
MSE1000BXHFKPS | Shaft Size N/A 10 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 750 rpm | CAD N/A |
MSE1000BXHFRSS | Shaft Size N/A 10 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 750 rpm | CAD N/A |
MSE1008BRHF | Shaft Size N/A 10.5 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm | CAD N/A |
MSE1008BRHFATL | Shaft Size N/A 10.5 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm | CAD N/A |
MSE1008BRHFFS | Shaft Size N/A 10.5 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm | CAD N/A |
MSE1008BRHFHTPS | Shaft Size N/A 10.5 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm | CAD N/A |
MSE1008BRHFKPS | Shaft Size N/A 10.5 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm | CAD N/A |
MSE1008BRHFRSS | Shaft Size N/A 10.5 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm | CAD N/A |
MSE1008BXHF | Shaft Size N/A 10.5 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm | CAD N/A |
MSE1008BXHFATL | Shaft Size N/A 10.5 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm | CAD N/A |
MSE1008BXHFFS | Shaft Size N/A 10.5 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm | CAD N/A |
MSE1008BXHFHTPS | Shaft Size N/A 10.5 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm | CAD N/A |
MSE1008BXHFKPS | Shaft Size N/A 10.5 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm | CAD N/A |
MSE1008BXHFRSS | Shaft Size N/A 10.5 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm | CAD N/A |
MSE1012BRHF | Shaft Size N/A 10.7500 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm | CAD N/A |