3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues. This product line was formerly known as “Revolvo.”
1 - 25 of 1128 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (kN)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Sort by
MSE1108BXHF N/A 11.500 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSE1108BRHF N/A 11.500 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSE1108BXHFKPS N/A 11.500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSE1108BRHFKPS N/A 11.500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSE1108BXHFRSS N/A 11.500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSE1108BRHFRSS N/A 11.500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSE1108BXHFHTPS N/A 11.500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSE1108BRHFHTPS N/A 11.500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSE1108BXHFATL N/A 11.500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSE1108BRHFATL N/A 11.500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSE1108BXHFFS N/A 11.500 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSE1108BRHFFS N/A 11.500 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSM300BXHF N/A 300.000 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSM300BRHF N/A 300.000 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSM300BXHFKPS N/A 300.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSM300BRHFKPS N/A 300.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSM300BXHFRSS N/A 300.000 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSM300BRHFRSS N/A 300.000 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSM300BXHFHTPS N/A 300.000 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSM300BRHFHTPS N/A 300.000 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSM300BXHFATL N/A 300.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSM300BRHFATL N/A 300.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSM300BXHFFS N/A 300.000 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSM300BRHFFS N/A 300.000 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSE1200BXHF N/A 12.000 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
1 - 25 of 1128 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »