3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues. This product line was formerly known as “Revolvo.”
26 - 50 of 1128 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (kN)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Sort by
MSE1200BRHF N/A 12.000 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSE1200BXHFKPS N/A 12.000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSE1200BRHFKPS N/A 12.000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSE1200BXHFRSS N/A 12.000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSE1200BRHFRSS N/A 12.000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSE1200BXHFHTPS N/A 12.000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSE1200BRHFHTPS N/A 12.000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSE1200BXHFATL N/A 12.000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSE1200BRHFATL N/A 12.000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSE1200BXHFFS N/A 12.000 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSE1200BRHFFS N/A 12.000 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSM305BXHF N/A 305 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSM305BRHF N/A 305 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSM305BXHFKPS N/A 305 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSM305BRHFKPS N/A 305 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSM305BXHFRSS N/A 305 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSM305BRHFRSS N/A 305 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSM305BXHFHTPS N/A 305 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSM305BRHFHTPS N/A 305 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSM305BXHFATL N/A 305 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSM305BRHFATL N/A 305 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSM305BXHFFS N/A 305 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSM305BRHFFS N/A 305 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSE1008BXHF N/A 10.500 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A N/A 670 rpm N/A CAD
MSE1008BRHF N/A 10.500 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A 25583 lbf113.80 kN N/A 670 rpm N/A CAD
26 - 50 of 1128 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »