3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues. This product line was formerly known as “Revolvo.”
51 - 75 of 1128 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (kN)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Sort by
MSE1008BXHFKPS N/A 10.500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A N/A 670 rpm N/A CAD
MSE1008BRHFKPS N/A 10.500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A 25583 lbf113.80 kN N/A 670 rpm N/A CAD
MSE1008BXHFRSS N/A 10.500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A N/A 670 rpm N/A CAD
MSE1008BRHFRSS N/A 10.500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A 25583 lbf113.80 kN N/A 670 rpm N/A CAD
MSE1008BXHFHTPS N/A 10.500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A N/A 670 rpm N/A CAD
MSE1008BRHFHTPS N/A 10.500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A 25583 lbf113.80 kN N/A 670 rpm N/A CAD
MSE1008BXHFATL N/A 10.500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A N/A 670 rpm N/A CAD
MSE1008BRHFATL N/A 10.500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A 25583 lbf113.80 kN N/A 670 rpm N/A CAD
MSE1008BXHFFS N/A 10.500 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A N/A 670 rpm N/A CAD
MSE1008BRHFFS N/A 10.500 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A 25583 lbf113.80 kN N/A 670 rpm N/A CAD
MSM270BXHF N/A 270 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A N/A 670 rpm N/A CAD
MSM270BRHF N/A 270 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A 25583 lbf113.80 kN N/A 670 rpm N/A CAD
MSM270BXHFKPS N/A 270 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A N/A 670 rpm N/A CAD
MSM270BRHFKPS N/A 270 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A 25583 lbf113.80 kN N/A 670 rpm N/A CAD
MSM270BXHFRSS N/A 270 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A N/A 670 rpm N/A CAD
MSM270BRHFRSS N/A 270 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A 25583 lbf113.80 kN N/A 670 rpm N/A CAD
MSM270BXHFHTPS N/A 270 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A N/A 670 rpm N/A CAD
MSM270BRHFHTPS N/A 270 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A 25583 lbf113.80 kN N/A 670 rpm N/A CAD
MSM270BXHFATL N/A 270 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A N/A 670 rpm N/A CAD
MSM270BRHFATL N/A 270 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A 25583 lbf113.80 kN N/A 670 rpm N/A CAD
MSM270BXHFFS N/A 270 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A N/A 670 rpm N/A CAD
MSM270BRHFFS N/A 270 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A 25583 lbf113.80 kN N/A 670 rpm N/A CAD
MSE1012BXHF N/A 10.750 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A N/A 670 rpm N/A CAD
MSE1012BRHF N/A 10.750 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A 25583 lbf113.80 kN N/A 670 rpm N/A CAD
MSE1012BXHFKPS N/A 10.750 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A N/A 670 rpm N/A CAD
51 - 75 of 1128 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »