3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues. This product line was formerly known as “Revolvo.”
101 - 125 of 1128 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (kN)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Sort by
MSM280BXHFRSS N/A 280.000 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A N/A 670 rpm N/A CAD
MSM280BRHFRSS N/A 280.000 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A 25583 lbf113.80 kN N/A 670 rpm N/A CAD
MSM280BXHFHTPS N/A 280.000 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A N/A 670 rpm N/A CAD
MSM280BRHFHTPS N/A 280.000 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A 25583 lbf113.80 kN N/A 670 rpm N/A CAD
MSM280BXHFATL N/A 280.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A N/A 670 rpm N/A CAD
MSM280BRHFATL N/A 280.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A 25583 lbf113.80 kN N/A 670 rpm N/A CAD
MSM280BXHFFS N/A 280.000 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A N/A 670 rpm N/A CAD
MSM280BRHFFS N/A 280.000 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 331818 lbf1476 kN N/A 529875 lbf2357 kN N/A 25583 lbf113.80 kN N/A 670 rpm N/A CAD
MSM240BXHF N/A 240.000 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSM240BRHF N/A 240.000 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSM240BXHFKPS N/A 240.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSM240BRHFKPS N/A 240.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSM240BXHFRSS N/A 240.000 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSM240BRHFRSS N/A 240.000 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSM240BXHFHTPS N/A 240.000 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSM240BRHFHTPS N/A 240.000 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSM240BXHFATL N/A 240.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSM240BRHFATL N/A 240.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSM240BXHFFS N/A 240.000 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSM240BRHFFS N/A 240.000 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSE908BXHF N/A 9.500 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSE908BRHF N/A 9.500 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSE908BXHFKPS N/A 9.500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSE908BRHFKPS N/A 9.500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSE908BXHFRSS N/A 9.500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
101 - 125 of 1128 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »