3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues. This product line was formerly known as “Revolvo.”
126 - 150 of 1128 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (kN)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Sort by
MSE908BRHFRSS N/A 9.500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSE908BXHFHTPS N/A 9.500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSE908BRHFHTPS N/A 9.500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSE908BXHFATL N/A 9.500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSE908BRHFATL N/A 9.500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSE908BXHFFS N/A 9.500 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSE908BRHFFS N/A 9.500 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSE912BXHF N/A 9.750 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSE912BRHF N/A 9.750 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSE912BXHFKPS N/A 9.750 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSE912BRHFKPS N/A 9.750 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSE912BXHFRSS N/A 9.750 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSE912BRHFRSS N/A 9.750 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSE912BXHFHTPS N/A 9.750 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSE912BRHFHTPS N/A 9.750 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSE912BXHFATL N/A 9.750 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSE912BRHFATL N/A 9.750 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSE912BXHFFS N/A 9.750 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSE912BRHFFS N/A 9.750 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSM250BXHF N/A 250 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSM250BRHF N/A 250 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSM250BXHFKPS N/A 250 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSM250BRHFKPS N/A 250 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
MSM250BXHFRSS N/A 250 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A N/A 750 rpm N/A CAD
MSM250BRHFRSS N/A 250 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 304391 lbf1354 kN N/A 475921 lbf2117 kN N/A 22211 lbf98.80 kN N/A 750 rpm N/A CAD
126 - 150 of 1128 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »