3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues. This product line was formerly known as “Revolvo.”
76 - 100 of 1128 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (kN)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Sort by
MSE111BRHFKPS N/A 1-11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A 1394 lbf6.20 kN N/A 4350 rpm N/A CAD
MSE111BXHFRSS N/A 1-11/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A N/A 4350 rpm N/A CAD
MSE111BRHFRSS N/A 1-11/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A 1394 lbf6.20 kN N/A 4350 rpm N/A CAD
MSE111BXHFHTPS N/A 1-11/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A N/A 4350 rpm N/A CAD
MSE111BRHFHTPS N/A 1-11/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A 1394 lbf6.20 kN N/A 4350 rpm N/A CAD
MSE111BXHFATL N/A 1-11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A N/A 4350 rpm N/A CAD
MSE111BRHFATL N/A 1-11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A 1394 lbf6.20 kN N/A 4350 rpm N/A CAD
MSE111BXHFFS N/A 1-11/16 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A N/A 4350 rpm N/A CAD
MSE111BRHFFS N/A 1-11/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A 1394 lbf6.20 kN N/A 4350 rpm N/A CAD
MSE115BXHF N/A 1-15/16 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A N/A 4350 rpm N/A CAD
MSE115BRHF N/A 1-15/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A 1394 lbf6.20 kN N/A 4350 rpm N/A CAD
MSE115BXHFKPS N/A 1-15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A N/A 4350 rpm N/A CAD
MSE115BRHFKPS N/A 1-15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A 1394 lbf6.20 kN N/A 4350 rpm N/A CAD
MSE115BXHFRSS N/A 1-15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A N/A 4350 rpm N/A CAD
MSE115BRHFRSS N/A 1-15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A 1394 lbf6.20 kN N/A 4350 rpm N/A CAD
MSE115BXHFHTPS N/A 1-15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A N/A 4350 rpm N/A CAD
MSE115BRHFHTPS N/A 1-15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A 1394 lbf6.20 kN N/A 4350 rpm N/A CAD
MSE115BXHFATL N/A 1-15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A N/A 4350 rpm N/A CAD
MSE115BRHFATL N/A 1-15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A 1394 lbf6.20 kN N/A 4350 rpm N/A CAD
MSE115BXHFFS N/A 1-15/16 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A N/A 4350 rpm N/A CAD
MSE115BRHFFS N/A 1-15/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 27202 lbf121 kN N/A 28551 lbf127 kN N/A 1394 lbf6.20 kN N/A 4350 rpm N/A CAD
MSE1200BXHF N/A 12.000 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSE1200BRHF N/A 12.000 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
MSE1200BXHFKPS N/A 12.000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A N/A 610 rpm N/A CAD
MSE1200BRHFKPS N/A 12.000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587 kN N/A 594395 lbf2644 kN N/A 29000 lbf129.00 kN N/A 610 rpm N/A CAD
76 - 100 of 1128 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »