3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues. This product line was formerly known as “Revolvo.”
76 - 100 of 940 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (kN)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Sort by
MSE203BRHFRSS N/A 2-3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A 1978 lbf8.80 kN N/A 3680 rpm N/A CAD
MSE203BXHFHTPS N/A 2-3/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A N/A 3680 rpm N/A CAD
MSE203BRHFHTPS N/A 2-3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A 1978 lbf8.80 kN N/A 3680 rpm N/A CAD
MSE203BXHFATL N/A 2-3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A N/A 3680 rpm N/A CAD
MSE203BRHFATL N/A 2-3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A 1978 lbf8.80 kN N/A 3680 rpm N/A CAD
MSE204BXHF N/A 2.250 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A N/A 3680 rpm N/A CAD
MSE204BRHF N/A 2.250 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A 1978 lbf8.80 kN N/A 3680 rpm N/A CAD
MSE204BXHFKPS N/A 2.250 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A N/A 3680 rpm N/A CAD
MSE204BRHFKPS N/A 2.250 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A 1978 lbf8.80 kN N/A 3680 rpm N/A CAD
MSE204BXHFRSS N/A 2.250 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A N/A 3680 rpm N/A CAD
MSE204BRHFRSS N/A 2.250 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A 1978 lbf8.80 kN N/A 3680 rpm N/A CAD
MSE204BXHFHTPS N/A 2.250 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A N/A 3680 rpm N/A CAD
MSE204BRHFHTPS N/A 2.250 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A 1978 lbf8.80 kN N/A 3680 rpm N/A CAD
MSE204BXHFATL N/A 2.250 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A N/A 3680 rpm N/A CAD
MSE204BRHFATL N/A 2.250 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A 1978 lbf8.80 kN N/A 3680 rpm N/A CAD
MSM60BXHF N/A 60.000 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A N/A 3680 rpm N/A CAD
MSM60BRHF N/A 60.000 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A 1978 lbf8.80 kN N/A 3680 rpm N/A CAD
MSM60BXHFKPS N/A 60.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A N/A 3680 rpm N/A CAD
MSM60BRHFKPS N/A 60.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A 1978 lbf8.80 kN N/A 3680 rpm N/A CAD
MSM60BXHFRSS N/A 60.000 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A N/A 3680 rpm N/A CAD
MSM60BRHFRSS N/A 60.000 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A 1978 lbf8.80 kN N/A 3680 rpm N/A CAD
MSM60BXHFHTPS N/A 60.000 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A N/A 3680 rpm N/A CAD
MSM60BRHFHTPS N/A 60.000 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A 1978 lbf8.80 kN N/A 3680 rpm N/A CAD
MSM60BXHFATL N/A 60.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A N/A 3680 rpm N/A CAD
MSM60BRHFATL N/A 60.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 37768 lbf168 kN N/A 42714 lbf190 kN N/A 1978 lbf8.80 kN N/A 3680 rpm N/A CAD
76 - 100 of 940 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »