Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
LSE103BXHG | Shaft Size N/A 1 3/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSE103BXHGKPS | Shaft Size N/A 1 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSE103BXHGRSS | Shaft Size N/A 1 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSE103BXHGHTPS | Shaft Size N/A 1 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSE103BXHGFS | Shaft Size N/A 1 3/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSE104BXHG | Shaft Size N/A 1 1/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSE104BXHGKPS | Shaft Size N/A 1 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSE104BXHGRSS | Shaft Size N/A 1 1/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSE104BXHGHTPS | Shaft Size N/A 1 1/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSE104BXHGFS | Shaft Size N/A 1 1/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSM35BXHG | Shaft Size N/A 35 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSM35BXHGKPS | Shaft Size N/A 35 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSM35BXHGRSS | Shaft Size N/A 35 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSM35BXHGHTPS | Shaft Size N/A 35 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSM35BXHGFS | Shaft Size N/A 35 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSE107BXHG | Shaft Size N/A 1 7/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSE107BXHGKPS | Shaft Size N/A 1 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSE107BXHGRSS | Shaft Size N/A 1 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSE107BXHGHTPS | Shaft Size N/A 1 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSE107BXHGFS | Shaft Size N/A 1 7/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSE108BXHG | Shaft Size N/A 1 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSE108BXHGKPS | Shaft Size N/A 1 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSE108BXHGRSS | Shaft Size N/A 1 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSE108BXHGHTPS | Shaft Size N/A 1 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
LSE108BXHGFS | Shaft Size N/A 1 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |