Split Cylindrical Roller Bearing Light Series Hanger Unit
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Hanger Units
>
Split Cylindrical Roller Bearing Light Series Hanger Unit
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Split Cylindrical Roller Bearing Light Series Hanger Unit
For CAD models and more information, click Directly on the part number below.
larger image
Timken Split Cylindrical hanger units are the optimum solution for the support of screw conveyor shafts. The unit is comprised of a cast iron split housing into which expansion type split cylindrical roller bearings are fitted. Provision of a drilled and tapped boss in one half of the housing allows for the unit to be mounted from the conveyor cross bracing or any other suitable surface. It is recommended that some form of swivel fixing be incorporated into the mounting arrangement to allow for static alignment.
Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be tailored to suit specific applications. When integrating hanging units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. Only suitable for an expansion (BX) type bearings. Please contact Timken for further information.
Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.
A further option is to have a tapped hole between the seal grooves at each end of the housing to incorporate a grease or air supply to purge the seals.
Results Per Page :
25
50
100
200
Results 226 - 250 of 285
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
10
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Maximum Speed
CAD
LSM120BXHG
120
mm
Felt Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSM120BXHGKPS
120
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSM120BXHGRSS
120
mm
Viton Single Lip
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSM120BXHGHTPS
120
mm
High Temperature Packing
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSM120BXHGFS
120
mm
Felt Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSE412BXHG
4.7500
in
Felt Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSE412BXHGKPS
4.7500
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSE412BXHGRSS
4.7500
in
Viton Single Lip
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSE412BXHGHTPS
4.7500
in
High Temperature Packing
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSE412BXHGFS
4.7500
in
Felt Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSM125BXHG
125
mm
Felt Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSM125BXHGKPS
125
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSM125BXHGRSS
125
mm
Viton Single Lip
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSM125BXHGHTPS
125
mm
High Temperature Packing
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSM125BXHGFS
125
mm
Felt Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSE415BXHG
4 15/16
in
Felt Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSE415BXHGKPS
4 15/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSE415BXHGRSS
4 15/16
in
Viton Single Lip
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSE415BXHGHTPS
4 15/16
in
High Temperature Packing
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSE415BXHGFS
4 15/16
in
Felt Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSE500BXHG
5
in
Felt Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSE500BXHGKPS
5
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSE500BXHGRSS
5
in
Viton Single Lip
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSE500BXHGHTPS
5
in
High Temperature Packing
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
LSE500BXHGFS
5
in
Felt Seal
Split Cylindrical Expansion Type
81606
lbf
363000
N
111505
lbf
496000
N
1740
rpm
Results 226 - 250 of 285
«
6
7
8
9
10
»
<